/content/hbtbt/ae/en/search-results.html

    Variable Frequency Drives

    Control Variable Frequency Drive 460VAC

    Control Variable Frequency Drive 460VAC addresses the need to save time for installation and provides the lower total installed costs. VFD CORE is rated for constant torque for industrial applications and variable torque for HVAC applications.

    Overview

    Control Variable Frequency Drive 460VAC addresses the need to save time for installation and provides the lower total installed costs. VFD CORE is rated for constant torque for industrial applications and variable torque for HVAC applications.

    Features & Benefits:
    • Easy Installation & Monitoring
    • Easy Communication
    • Protection
    • High-performance variable-frequency technology
    • Versatile Driving Controls
    • Modular Design
    • Environmental Adaptability
    • Warranty
    Product Number
    Part Number
    Description
    Add to list
    HCRDC0010A1000T
    VFD Core drive, 430V AC, 1HP, 130x250x170mm
    HCRDC0020A1000T
    Core Variable Frequency Drive, 460V AC, 2HP
    HCRDC0100A1000T
    Core Variable Frequency Drive, 460V AC, 10HP
    HCRDC0150B1000T
    Core Variable Frequency Drive, 460V AC, 15HP
    HCRDC0200B1000T
    Core Variable Frequency Drive, 460V AC, 20HP
    HCRDC0250B1000T
    Core Variable Frequency Drive, 460V AC, 25HP
    HCRDC0500C1000T
    Core Variable Frequency Drive, 460V AC, 50HP
    HCRDC0750D1000T
    Core Variable Frequency Drive, 460V AC, 75HP