/content/hbtbt/ae/en/search-results.html

Variable Frequency Drives

HVAC400 Series Smart Drive HVAC Inverter

Smart Drive HVAC inverter by Honeywell is an easy-to-use solution for all Heating, Ventilation and Air Conditioning applications in which speed control of the motor can be applied.

Overview

Honeywell’s Smart Drive HVAC inverter offers extensive possibilities for stand-alone PID control and Pump and Fan Cascade control. It is an easy-to-use solution for all Heating, Ventilation and Air Conditioning applications in which speed control of the motor can be applied. Main applications in HVAC are pumps, fans, compressors. It is compact in size and has increased cabling space. PID controller with advanced functionality has sleep mode, pump soft fill, feed forward, pressure loss compensation, etc. It also has an extra PID controller for controlling other devices such as Pump and Fan Cascade (PFC) controller with full auto-change functionality. It has several integrated field buses such as Ethernet (IP) BACnet IP, Modbus TCP/IP, RS485(MS/TP) BACnet MS/TP, Modbus RTU, N2.

Features & Benefits:
  • Multilanguage HMI with text display
  • Stress removal and 360° grounding possibility for cabling inside the unit. There is no need for cable glands
  • Integrated RFI-filters for typical building installation
  • Varnished printed circuit boards as standard to maximize reliability
  • 30s Start-Up Wizard
  • Very silent motor operation with high switching frequency
  • Over-temperature ride-through
  • Trip-free operation with maintenance/safety switch between the inverter and the motor
  • Ramp Time Optimizer
Certifications:
  • IEC 60068-2-60
  • IEC 60721-3-3
  • EN 61800-3 1st and 2nd environment
  • EN 61800-3 Category C2
  • EN 61000-3-12
  • EN 61800-5-1
  • CE
  • UL508C
  • UL, cUL
Others
Name
Description
File Size
Date
Size
SmartDrive HVAC Die Lösungen von SBC Sie helfen Ihnen, die Leistung Ihrer Anlage zu erhöhen und Energie zu sparen
application/pdf 2.25 MB
5/14/2023
2.25 MB
BacNet protocol for Variable Frequency Drives
application/pdf 421.06 KB
5/14/2023
421.06 KB
SmartDrive HVAC-frekvensomformere
application/pdf 1.21 MB
5/11/2023
1.21 MB
SmartDrive HVAC (HVAC-taajuusmuuttajat)
application/pdf 1.74 MB
5/11/2023
1.74 MB
SmartDrive HVAC INSTRUKCJA OBSŁUGI PRZEMIENNIKI CZĘSTOTLIWOŚCI
application/pdf 5.96 MB
5/11/2023
5.96 MB
HVAC400X - MANUEL D'APPLICATION
application/pdf 1.36 MB
5/11/2023
1.36 MB
HVAC400x Variable Frequency Drives for Variable Torque Applications
application/pdf 1.36 MB
5/11/2023
1.36 MB
SmartDrive HVAC Frekvenční měniče
application/pdf 1.91 MB
5/11/2023
1.91 MB
SmartDrive HVAC INSTRUKCJA APLIKACJI PRZEMIENNIKI CZĘSTOTLIWOŚCI
application/pdf 1.92 MB
5/11/2023
1.92 MB
N2 protocol for Variable Frequency Drives
application/pdf 748.76 KB
5/11/2023
748.76 KB
SmartDrive HVAC РУКОВОДСТВО ПО ПРИКЛАДНЫМ ПРОГРАММАМ ПРЕОБРАЗОВАТЕЛИ ЧАСТОТЫ HVAC
application/pdf 1.91 MB
5/11/2023
1.91 MB
SmartDrive HVAC РУКОВОДСТВО ПОЛЬЗОВАТЕЛЯ ПРЕОБРАЗОВАТЕЛИ ЧАСТОТЫ HVAC
application/pdf 5.86 MB
5/11/2023
5.86 MB
SmartVFD HVAC - SmartDrive HVAC
application/postscript 5 MB
5/11/2023
5 MB
SmartDrive HVAC FREKVENSOMFORMERE
application/pdf 5.51 MB
5/11/2023
5.51 MB
SmartVFD HVAC - SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications
application/postscript 4.05 MB
6/8/2023
4.05 MB
BacNet protocol for Variable Frequency Drives
application/pdf 758.28 KB
5/11/2023
758.28 KB
SmartDrive HVAC Manuale dell'applicazione Inverter per la ventilazione riscaldamento e aria condizionata
application/pdf 1.18 MB
4/5/2023
1.18 MB
SmartDrive HVAC Manuale d’installazione Inverter per la ventilazione riscaldamento e aria condizionata
application/pdf 5.68 MB
4/5/2023
5.68 MB
Modbus protocol for Variable Frequency Drives
application/pdf 1 MB
4/5/2023
1 MB
SmartDrive HVAC
application/postscript 8.45 MB
4/5/2023
8.45 MB
SmartDrive HVAC Installation manual Heating, Ventilation and Air conditioning applications
application/pdf 5.49 MB
4/5/2023
5.49 MB
ENC-Slot MI1-MI3 OPTION BOARD COVERS FOR HVAC402-XXX-XX
application/pdf 473.42 KB
4/5/2023
473.42 KB
SmartDrive HVAC
application/postscript 6.63 MB
4/5/2023
6.63 MB
SmartDrive HVAC (HVAC-taajuusmuuttajat)
application/pdf 5.65 MB
4/5/2023
5.65 MB
RFI Filters for SmartDrive HVAC400 Inverters MR4, MR5, MR6, and MR7
application/pdf 273.81 KB
5/14/2023
273.81 KB
SMARTDRIVE HVAC-UMRICHTER
application/pdf 534.69 KB
5/14/2023
534.69 KB
SMARTDRIVE HVAC INVERTERS
application/pdf 905.89 KB
5/14/2023
905.89 KB
I-O EXPANSION OPTION BOARDS FOR INVERTERS
application/pdf 339.11 KB
5/14/2023
339.11 KB
V5013R VANNE A SIEGE 3-VOIES AVEC SORTIES TARAUDEES, PN16
application/pdf 79.72 KB
5/14/2023
79.72 KB
FIELD BUS OPTION BOARDS FOR INVERTERS
application/pdf 374.61 KB
5/14/2023
374.61 KB
BacNet protocol
application/pdf 321.17 KB
5/14/2023
321.17 KB
V5049A Specification Sheet (FR)
application/pdf 213.89 KB
6/5/2023
213.89 KB
HVAC Pocket Programming Guide
application/pdf 2.52 MB
6/8/2023
2.52 MB
Inverters
application/pdf 2.74 MB
5/11/2023
2.74 MB
SmartVFD HVAC - SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications
application/postscript 4.05 MB
6/8/2023
4.05 MB
SmartDrive HVAC De oplossing van SBC Helpt u de prestaties van de installatie te verhogen en energie te besparen
application/pdf 2.25 MB
5/14/2023
2.25 MB
SmartDrive HVAC Solutions from SBC Increases the performance of your installation and reduces energy consumption
application/pdf 2.25 MB
8/1/2023
2.25 MB
SmartDrive HVAC Le soluzioni di SBC Aumenta le prestazioni del vostro impianto e risparmia energia
application/pdf 2.25 MB
5/14/2023
2.25 MB
SmartDrive HVAC Les solutions de SBC Augmente la performance de votre installation et économise de l’énergie
application/pdf 2.25 MB
5/14/2023
2.25 MB
VFD family Overview order number
application/pdf 461.88 KB
5/11/2023
461.88 KB
Frequenzumrichter-Familien Bestellnummerübersicht
application/pdf 463.63 KB
5/11/2023
463.63 KB
Famiglia VFD Specifiche per l‘ordinazione
application/pdf 462.33 KB
5/11/2023
462.33 KB
Convertisseurs de fréquence Familles et numéro de commande
application/pdf 463.45 KB
5/11/2023
463.45 KB
Name
Description
File Size
Date
Size
SmartDrive HVAC Die Lösungen von SBC Sie helfen Ihnen, die Leistung Ihrer Anlage zu erhöhen und Energie zu sparen
2.25 MB
5/14/2023
2.25 MB
BacNet protocol for Variable Frequency Drives
421.06 KB
5/14/2023
421.06 KB
SmartDrive HVAC-frekvensomformere
1.21 MB
5/11/2023
1.21 MB
SmartDrive HVAC (HVAC-taajuusmuuttajat)
1.74 MB
5/11/2023
1.74 MB
SmartDrive HVAC INSTRUKCJA OBSŁUGI PRZEMIENNIKI CZĘSTOTLIWOŚCI
5.96 MB
5/11/2023
5.96 MB
HVAC400X - MANUEL D'APPLICATION
1.36 MB
5/11/2023
1.36 MB
HVAC400x Variable Frequency Drives for Variable Torque Applications
1.36 MB
5/11/2023
1.36 MB
SmartDrive HVAC Frekvenční měniče
1.91 MB
5/11/2023
1.91 MB
SmartDrive HVAC INSTRUKCJA APLIKACJI PRZEMIENNIKI CZĘSTOTLIWOŚCI
1.92 MB
5/11/2023
1.92 MB
N2 protocol for Variable Frequency Drives
748.76 KB
5/11/2023
748.76 KB
SmartDrive HVAC РУКОВОДСТВО ПО ПРИКЛАДНЫМ ПРОГРАММАМ ПРЕОБРАЗОВАТЕЛИ ЧАСТОТЫ HVAC
1.91 MB
5/11/2023
1.91 MB
SmartDrive HVAC РУКОВОДСТВО ПОЛЬЗОВАТЕЛЯ ПРЕОБРАЗОВАТЕЛИ ЧАСТОТЫ HVAC
5.86 MB
5/11/2023
5.86 MB
SmartVFD HVAC - SmartDrive HVAC
5 MB
5/11/2023
5 MB
SmartDrive HVAC FREKVENSOMFORMERE
5.51 MB
5/11/2023
5.51 MB
SmartVFD HVAC - SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications
4.05 MB
6/8/2023
4.05 MB
BacNet protocol for Variable Frequency Drives
758.28 KB
5/11/2023
758.28 KB
SmartDrive HVAC Manuale dell'applicazione Inverter per la ventilazione riscaldamento e aria condizionata
1.18 MB
4/5/2023
1.18 MB
SmartDrive HVAC Manuale d’installazione Inverter per la ventilazione riscaldamento e aria condizionata
5.68 MB
4/5/2023
5.68 MB
Modbus protocol for Variable Frequency Drives
1 MB
4/5/2023
1 MB
SmartDrive HVAC
8.45 MB
4/5/2023
8.45 MB
SmartDrive HVAC Installation manual Heating, Ventilation and Air conditioning applications
5.49 MB
4/5/2023
5.49 MB
ENC-Slot MI1-MI3 OPTION BOARD COVERS FOR HVAC402-XXX-XX
473.42 KB
4/5/2023
473.42 KB
SmartDrive HVAC
6.63 MB
4/5/2023
6.63 MB
SmartDrive HVAC (HVAC-taajuusmuuttajat)
5.65 MB
4/5/2023
5.65 MB
RFI Filters for SmartDrive HVAC400 Inverters MR4, MR5, MR6, and MR7
273.81 KB
5/14/2023
273.81 KB
SMARTDRIVE HVAC-UMRICHTER
534.69 KB
5/14/2023
534.69 KB
SMARTDRIVE HVAC INVERTERS
905.89 KB
5/14/2023
905.89 KB
I-O EXPANSION OPTION BOARDS FOR INVERTERS
339.11 KB
5/14/2023
339.11 KB
V5013R VANNE A SIEGE 3-VOIES AVEC SORTIES TARAUDEES, PN16
79.72 KB
5/14/2023
79.72 KB
FIELD BUS OPTION BOARDS FOR INVERTERS
374.61 KB
5/14/2023
374.61 KB
BacNet protocol
321.17 KB
5/14/2023
321.17 KB
V5049A Specification Sheet (FR)
213.89 KB
6/5/2023
213.89 KB
HVAC Pocket Programming Guide
2.52 MB
6/8/2023
2.52 MB
Inverters
2.74 MB
5/11/2023
2.74 MB
SmartVFD HVAC - SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications
4.05 MB
6/8/2023
4.05 MB
SmartDrive HVAC De oplossing van SBC Helpt u de prestaties van de installatie te verhogen en energie te besparen
2.25 MB
5/14/2023
2.25 MB
SmartDrive HVAC Solutions from SBC Increases the performance of your installation and reduces energy consumption
2.25 MB
8/1/2023
2.25 MB
SmartDrive HVAC Le soluzioni di SBC Aumenta le prestazioni del vostro impianto e risparmia energia
2.25 MB
5/14/2023
2.25 MB
SmartDrive HVAC Les solutions de SBC Augmente la performance de votre installation et économise de l’énergie
2.25 MB
5/14/2023
2.25 MB
VFD family Overview order number
461.88 KB
5/11/2023
461.88 KB
Frequenzumrichter-Familien Bestellnummerübersicht
463.63 KB
5/11/2023
463.63 KB
Famiglia VFD Specifiche per l‘ordinazione
462.33 KB
5/11/2023
462.33 KB
Convertisseurs de fréquence Familles et numéro de commande
463.45 KB
5/11/2023
463.45 KB
Name
Description
File Size
Date
Size
SmartDrive HVAC Die Lösungen von SBC Sie helfen Ihnen, die Leistung Ihrer Anlage zu erhöhen und Energie zu sparen
2.25 MB
5/14/2023
BacNet protocol for Variable Frequency Drives
421.06 KB
5/14/2023
SmartDrive HVAC-frekvensomformere
1.21 MB
5/11/2023
SmartDrive HVAC (HVAC-taajuusmuuttajat)
1.74 MB
5/11/2023
SmartDrive HVAC INSTRUKCJA OBSŁUGI PRZEMIENNIKI CZĘSTOTLIWOŚCI
5.96 MB
5/11/2023
HVAC400X - MANUEL D'APPLICATION
1.36 MB
5/11/2023
HVAC400x Variable Frequency Drives for Variable Torque Applications
1.36 MB
5/11/2023
SmartDrive HVAC Frekvenční měniče
1.91 MB
5/11/2023
SmartDrive HVAC INSTRUKCJA APLIKACJI PRZEMIENNIKI CZĘSTOTLIWOŚCI
1.92 MB
5/11/2023
N2 protocol for Variable Frequency Drives
748.76 KB
5/11/2023
SmartDrive HVAC РУКОВОДСТВО ПО ПРИКЛАДНЫМ ПРОГРАММАМ ПРЕОБРАЗОВАТЕЛИ ЧАСТОТЫ HVAC
1.91 MB
5/11/2023
SmartDrive HVAC РУКОВОДСТВО ПОЛЬЗОВАТЕЛЯ ПРЕОБРАЗОВАТЕЛИ ЧАСТОТЫ HVAC
5.86 MB
5/11/2023
SmartVFD HVAC - SmartDrive HVAC
5 MB
5/11/2023
SmartDrive HVAC FREKVENSOMFORMERE
5.51 MB
5/11/2023
SmartVFD HVAC - SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications
4.05 MB
6/8/2023
BacNet protocol for Variable Frequency Drives
758.28 KB
5/11/2023
SmartDrive HVAC Manuale dell'applicazione Inverter per la ventilazione riscaldamento e aria condizionata
1.18 MB
4/5/2023
SmartDrive HVAC Manuale d’installazione Inverter per la ventilazione riscaldamento e aria condizionata
5.68 MB
4/5/2023
Modbus protocol for Variable Frequency Drives
1 MB
4/5/2023
SmartDrive HVAC
8.45 MB
4/5/2023
SmartDrive HVAC Installation manual Heating, Ventilation and Air conditioning applications
5.49 MB
4/5/2023
ENC-Slot MI1-MI3 OPTION BOARD COVERS FOR HVAC402-XXX-XX
473.42 KB
4/5/2023
SmartDrive HVAC
6.63 MB
4/5/2023
SmartDrive HVAC (HVAC-taajuusmuuttajat)
5.65 MB
4/5/2023
RFI Filters for SmartDrive HVAC400 Inverters MR4, MR5, MR6, and MR7
273.81 KB
5/14/2023
SMARTDRIVE HVAC-UMRICHTER
534.69 KB
5/14/2023
SMARTDRIVE HVAC INVERTERS
905.89 KB
5/14/2023
I-O EXPANSION OPTION BOARDS FOR INVERTERS
339.11 KB
5/14/2023
V5013R VANNE A SIEGE 3-VOIES AVEC SORTIES TARAUDEES, PN16
79.72 KB
5/14/2023
FIELD BUS OPTION BOARDS FOR INVERTERS
374.61 KB
5/14/2023
BacNet protocol
321.17 KB
5/14/2023
V5049A Specification Sheet (FR)
213.89 KB
6/5/2023
HVAC Pocket Programming Guide
2.52 MB
6/8/2023
Inverters
2.74 MB
5/11/2023
SmartVFD HVAC - SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications
4.05 MB
6/8/2023
SmartDrive HVAC De oplossing van SBC Helpt u de prestaties van de installatie te verhogen en energie te besparen
2.25 MB
5/14/2023
SmartDrive HVAC Solutions from SBC Increases the performance of your installation and reduces energy consumption
2.25 MB
8/1/2023
SmartDrive HVAC Le soluzioni di SBC Aumenta le prestazioni del vostro impianto e risparmia energia
2.25 MB
5/14/2023
SmartDrive HVAC Les solutions de SBC Augmente la performance de votre installation et économise de l’énergie
2.25 MB
5/14/2023
VFD family Overview order number
461.88 KB
5/11/2023
Frequenzumrichter-Familien Bestellnummerübersicht
463.63 KB
5/11/2023
Famiglia VFD Specifiche per l‘ordinazione
462.33 KB
5/11/2023
Convertisseurs de fréquence Familles et numéro de commande
463.45 KB
5/11/2023