/content/hbtbt/ae/en/search-results.html

    Wall Modules

    Microset II Wall Sensor

    The Microset II (MS2 / Microset 2) is an intelligent zone sensor and tenant service device used in conjunction with Alerton's VisualLogic® controllers

    Overview

    The Alerton® BACtalk® Microset II™ is an intelligent and attractive wall unit that updates the functions of the typical thermostat. The Microset II connects to Alerton’s BACtalk VisualLogic® controllers (VLCs) and serves as a tenant control center and field service tool. Sleek styling, a backlit liquid crystal display (LCD) and simple push-button controls make operation intuitive. The LCD simultaneously displays the setpoint, room and outside air temperatures, and fan status. An occupant can use the Microset II to view room and outside air temperatures and change setpoints within established limits. The Microset II is programmable, allowing site developers the flexibility to display information and allow occupant control according to the varied needs of each application.

    Features & Benefits:
    • Versatile: Occupant can view room and outside air temperatures, select fan speed and change room temperature setpoints. Data and functions are programmable.
    • Prioritized efficiency:Occupants can select after-hours operation in 30-minute increments or turn zone equipment ON and OFF.
    • Flexible: A programmable field service mode allows maintenance personnel to monitor and adjust control parameters in the VLC from the Microset’s™ field service mode.
    • Attractive: Modern styling enhances any interior, and functional design.
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton