/content/hbtbt/ae/en/search-results.html

    Wall Modules

    Microset 4 Wall Sensor

    Microset 4 by Alerton are offers a sleek, modern look that is a perfect fit in any building with strengthened glass touchscreen user interface has the capability to display the setpoint, room, and outside air temperatures.

    Overview

    Alerton’s Microset 4 wall sensor offers a sleek, modern look that is a perfect fit in any building. Its strengthened glass touchscreen user interface has the capability to display the setpoint, room, and outside air temperatures. Relative humidity and fan status can also be displayed. A configurable LED Status Light indicator displays heating or cooling status at a glance. The Microset 4 sensor offers several options to meet precise job specifications. The Microset 4 is fully backward compatible with Alerton’s BACtalk system, providing users with a tenant control interface, test and balance tool, and field service tool, while enabling them to leverage their existing Alerton devices. The Microset 4 line of wall sensors includes a model with a carbon dioxide (CO2) sensor as well as one with MS/TP capability. The flexible Microset 4 displays information and allows occupant control according to the application.

    Features & Benefits:
    • VERSATILE: Occupants can view setpoint, room, and outside air temperatures
    • Occupants can select after-hours operation in 30-minute increments
    • FLEXIBLE: Robust and easy-to-use test and balance
    • Field service modes allow maintenance personnel to monitor and adjust parameters
    • Functional design makes operation intuitive
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Mounting_Type@mounting_type|Regulatory_Approvals@regulatory_approvals

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MS4-FOAM
    Microset 4 Back Foam, 25-pack
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-bms-ms4-foam-left
    MS4-FOAM
    Microset 4 Back Foam, 25-pack
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-bms-ms4-foam-left
    MS4-TH
    Microset 4 with temperature and humidity sensors
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-bms-ms4-th-left
    MS4-TH
    Microset 4 with temperature and humidity sensors
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-bms-ms4-th-left
    MS4-TH-MSTP
    MSTP Microset 4 with temperature and humidity sensors
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-bms-ms4-th-mstp-nl-microset-4-primaryimage
    MS4-TH-MSTP
    MSTP Microset 4 with temperature and humidity sensors
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-bms-ms4-th-mstp-nl-microset-4-primaryimage
    MS4-TH-NL
    Microset 4 with temperature and humidity sensors and no logo
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-microset-4-primaryimage
    MS4-TH-NL
    Microset 4 with temperature and humidity sensors and no logo
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-microset-4-primaryimage
    MS4-THC
    Microset 4 with temperature, humidity, and CO2 sensors
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-bms-ms4-th-mstp-nl-microset-4-primaryimage
    MS4-THC
    Microset 4 with temperature, humidity, and CO2 sensors
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-bms-ms4-th-mstp-nl-microset-4-primaryimage