/content/hbtbt/ae/en/search-results.html

    Accessories & Controls

    Controls

    Infrared user controller, as part of the LightSpot HD and LightSpot tools range

    Overview
    QuickControl is ideal for easy operation of the LightSpot HD in daily use.

    Features & Benefits:
    • Manual activation/deactivation
    • Brightness setting
    • Six light scenes adjustable and retrievable
    • Wall mount included in delivery
    • Four overrun settings - 5, 10, 20 and 40 minutes
    • Presence mode, on and off
    • Activate/deactivate the brightness sensor
    • Walk test
    • Setting the desired brightness value using a suitable luxmeter

    The ten-button HC5A offers the user temporary on/off override and light level adjustment along with the ability to set and recall up to six different lighting ‘scenes’. Supplied with wall bracket. See information on individual detectors to check compatibility.

    Technical Data:
    (HC5A) BATTERY TYPE: 3V DC CR2032 Lithium Button Cell
    TYPICAL BATTERY LIFE: 3 years
    DIMENSIONS: 135mm (h) x 44mm (w) x 6mm (d)
    WEIGHT: 45g approx.
    OPERATING RANGE: 2.5m when used with standard Honeywell Detectors and up to 16m when used with Hi-Bay types (’HB’ suffix in part number)
    Product Number
    Part Number
    Description
    Add to list
    HC5A
    Universal Hand-held Controller, cw Wall Bracket for LightSpot detectors
    QCUB
    QCUB Infrared Controller, 135x44x6 mm, 15m Range, 45g, 3V DC, IP4X, 0 -40ºC