/content/hbtbt/ae/en/search-results.html

    Architectural DALI

    Network Integration

    Bringing all the different devices together, Scene Select II supports a range of network devices that are useful in creating a problem-free installation.

    Overview
    DDNG485 - RS-485/DMX512 Gateway

    The Scene Select II DDNG485 is a flexible network communications bridge designed for RS-485 networks. The two opto-isolated RS-485 ports enable the DDNG485 to implement a trunk and spur topology on large project sites, with the bridge providing a high-speed backbone opto-coupled to many lower speed spurs.

    Route Scene Select II to third-party systems – Such as audio-visual, Modbus meters, and building automation systems, providing an integrated approach to total building control and energy management.
    DMX512 mode – Transmit or receive up to 512 channels of DMX with automatic Scene Select II conversion and task triggering. Provides temporary control of house lights from the DMX console in an auditorium scenario.
    Electrical fault isolation – Faults can be isolated to individual network spurs.
    Internal controls – Programmable logic controller capable of comprehensive conditional and sequential logic and arithmetic function processing, packet filtering, and Scene Select II to Scene Select II 2 translation.
    Flexible mounting solution – DIN rail mountable, designed to be installed into a distribution board or other electrical enclosure.

    PDEG - Ethernet Gateway

    The Scene Select II PDEG provides a multipurpose Ethernet connection to a Philips lighting control system. It supports access to the lighting system via a dedicated Philips app as well as providing a web interface delivering access to the inbuilt timeclock and schedule editor functions. It provides bridging functionality between Ethernet backbone and the Scene Select II fieldbus devices.

    Large storage capacity - The device stores large project files internally, which apps use to automatically configure their settings. This saves configuration time and ensures accuracy for phone and tablet control.
    Built-in web server - Allows the user to edit and check system settings via the Network Hardware Checker and System Roll Call tools.
    No technical skills needed - Inbuilt timeclock and schedule manager allow the user to manage operation and task scheduling without advanced technical knowledge.
    Powerful custom task engine - Allows users or third-party systems to run macros, such as ‘After Hours’, ‘Shut Down’, ‘Welcome’ and more.
    Advanced interoperability - Supports management of Scene Select II and Philips PoE fittings on a single system.

    PDDEG-S - Ethernet Gateway - Supervisor

    Secure remote connection to the Dynalite System The Scene Select II PDDEG-S provides gateway services between Ethernet and Scene Select II devices, enabling secure online access to the Philips lighting control system. The gateway enables lighting control via a dedicated Philips app, and access to the timeclock, schedule editor and diagnostic functions via an inbuilt web server.
    The Scene Select II PDDEG-S provides gateway services between Ethernet and Scene Select II devices, enabling secure online access to the Philips lighting control system.

    The gateway enables lighting control via a dedicated Philips app, and access to the timeclock, schedule editor and diagnostic functions via an inbuilt web server.

    System supervisory functions – Includes online/offline status reporting for connected devices, network traffic logging, secure remote firmware update and lighting control metrics. Inbuilt timeclock and schedule manager allow the user to manage automated operations and task scheduling.
    Multiple integration options – Supports TCP/UDP, IPv4/IPv6, unicast/multicast/broadcast, Scene Select II1, Scene Select II2, Fidelio, BACnet*, and ‘Text and Binary Integration’ protocols. Capable of supporting hundreds of socket connections concurrently.
    Flexible connectivity options – provides secure cloud connectivity to the building with user configurable routing and a choice of RS-485 and Ethernet bridging functions.
    Powerful custom task engine – Allows users or third-party systems to run macros such as ‘After Hours’, ‘Shut Down’, ‘Welcome’ and more.
    Web server and app access – Enables remote access for lighting control, schedule editing and device configuration.
    Secure connection to Dynalite controllers – Each PDDEG-S supports encrypted communication with up to 25 Ethernet-equipped controllers. including the DDBC320-DALI and DDRC-GRMS-E.
    * BACnet integration requires additional license, see specification sheet for ordering codes.
    Specifications

    Others

    • Brand
      • Honeywell Lighting Controls

    Others

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls