/content/hbtbt/ae/en/search-results.html

    Architectural DALI

    Sensors Scene Select

    Multifunction Sensor - wall or ceiling mountable multifunction sensor that combines motion detection (PIR), infrared remote control reception (IR) and ambient light level detection

    Overview
    The Scene Select II sensor range combines motion detection, light level detection and IR receive in one unit. Each of these features can be operated at the same time, allowing automation scenarios such as turning on the lights after detecting motion and then dimming the lighting level once the available sunlight has been measured, thereby providing additional energy savings. By combining each of these functions into one device, operational efficiency is improved.
    Specifications

    Others

    • Brand
      • Honeywell Lighting Controls

    Others

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls