/content/hbtbt/ae/en/search-results.html

    Cables & Leads

    Sensor Leads

    Sensor Patch Leads are a range of modular wiring components enables any luminaire installation to be completed quickly and efficiently.

    Overview
     The use of Light Control Modules has gained widespread acceptance over recent years; indeed it has become the industry standard for lighting installations. As a contractor’s entire installation team cannot be expected to possess specialist knowledge of lighting management systems, the desirability of simplifying the installation process is obvious. CONNECT provides the ideal solution. Ultra Lite connectors employ a unique “dual-latching” system providing safe and secure connections preventing improper installation that could result in loose or overheated connections. The whole installation process is accelerated, cutting contract times and allowing buildings to be occupied within a shorter time-frame.
    Features and Benefits:
    The benefits are not confined to the initial installation process either. If, at some later date, the lighting requirements change, it is a simple matter to un-plug the luminaires or detectors and to change or re-position.  
    These 7-pole connectors enable the rapid connection of either switching or switching and dimming detectors to any UltraLite connection centre.

    BT5E cables using RJ-type plugs, these leads are supplied pre-wired and serve as an interface between the CD Box and dedicated detectors or between multiple CD Boxes. Sensors are linked to the LCM via Ethernet-style RJ45 connector terminated patch leads (available ready-made in various lengths).

    BESA6PSR provides local luminaire lead connection helping to comply with the requirements of BS7671 Electrical Wiring Regulations Patch Leads are made of PVC, Suitable for CDW10U5, CDW12U5, CDH4U5 and CDH8U5.