/content/hbtbt/ae/en/search-results.html

    Networked Lighting Control

    Digital Sensors - Microwave

    High Detection Microwave Sensors offer high performance presence detection using Microwave technology and contain a photocell to monitor total light levels.

    Overview
    Designed specifically for connection to CDW12U5, CDW12X5, CDH4U5 and CDH8U5 Lighting Control Modules (LCMs). The sensors connect to the LCM via RJ45 patch leads. Ready-made patch leads are available in lengths of 5m and 10m.
    The MLS3401CDR is available in flush and surface mount versions, and offers 360-degree microwave presence detection. The MLS3500CDRF is also available in flush and surface mount versions, and offers directional microwave presence detection.
    Both MLS3401CDR and MLS3500CDR contain an Infrared receiver that can be used both for local control (from a hand-held device), when in service, and for initial commissioning.
    When correctly installed and connected the all variants are SELV devices.
    They are not recommended for use where there are large areas of metal such as metal ceiling panels as unpredictable sensitivity may result.
    They are sensitive to movement and must be installed on a rigid surface that will not itself be subject to movement.

    ELECTRICAL
    Power input: Powered from LCM
    Power consumption : 1W
    Operating voltage: 12V DC, SELV if installed
    correctly.

    ENVIRONMENTAL
    Operating temperature: 0°C to 45°C
    Storage temperature: -20° C to 80° C
    Humidity: 20% to 80% non-condensing
    CONFORMITY
    Conformity: EMC–2014/30/EU, LVD – 2014/35/EU, RoHS–2011/65/
    EU, RED2014/53EU, Human exposure standard EN 62479:2010.
    SENSING
    Technology
    Presence detection: Microwave
    Light level detection: Photocell
    Max recommended mounting height:
    MLS3401CDR: 3m
    MLS3500CDR: 3.5m
    Coverage:
    MLS3401CDR: 360° Cone-shaped detection pattern, diameter (at floor level) = 2.8 x mounting height
    MLS3500CDR: Adjustable up to 20m

    F E AT U R E S & B E N E F I T S
    • 360° degree and directional microwave detection variants
    • Surface and flush mount options.
    • Designed to connect to CDW12U5, CDW12X5, CDH4U5 and CDH8U5 Lighting Control Modules
    • SELV compliant - subject to correct installation
    • Configuration stored on LCM
    • Local control from a hand-held IR device
    Product Number
    Part Number
    Description
    Add to list
    MLS3401CDRF
    360°LV Mwave Detector, Photocell for use with LCM - Flush
    MLS3500CDRF
    Directional LV Mwave Detector, Pcell use with LSM - Flush