/content/hbtbt/ae/en/search-results.html

    Switches & Scene Plates

    Architectural DALI Scene Plates

    Scene Select II user interfaces come in a broad range of keypads, touchscreens and wiring devices – with a rich variety of styles and finishes to match any project budget, level of interactivity, or décor requirements.

    Overview
    PATPE 

    Contemporary smooth glass panels with capacitive touch technology
    The AntumbraTouch user interface has a smooth glass finish and uses capacitive touch technology to detect a persons presence. It also incorporates the latest in field effect technology. The contemporary design features a number
    of button configurations, with each button capable of local or site-wide control functions. The PATPE range is suitable for, but not limited to, European, Middle Eastern, African and Asian markets.

    Field effect technology - The user interface detects an approaching user and 'wakes up', initiating a wall-wash lighting effect to encourage interaction.
    Capacitive touch technology - Smooth glass finish detects the presence of a finger and triggers a button press action.
    Supplied as two components - The Application Module contains buttons, rim, base and mounting plate, which can be mixed and matched to suit décor. The Communication Module contains all of the logical and network functions and is pre-programmed off-site, allowing commissioning to commence prior to finish options being finalized.
    Hidden sensory inputs - An internal light sensor measures ambient light and adjusts lightwash effect accordingly. A built-in temperature sensor automatically adjusts air conditioning when integrated into the system.
    Multiple language and icon labeling - Button labeling language choices include English, Chinese and Arabic. A library of common icons transcends language barriers, which is particularly useful in hospitality applications.
    Selection of rim and fascia options - Allows décor matching to suit any environment.

    PADPE

    The  AntumbraDisplay user interface provides a central LCD display to present multiple pages of functions and system information. It incorporates the latest in field effect technology. The contemporary design features a number of button configurations, with each button capable of local or site-wide control functions. The PADPE range is suitable for, but not limited to, European, Middle Eastern, African and Asian markets.

    Field effect technology - The user interface detects an approaching user and 'wakes up', initiating a wall-wash lighting effect to encourage interaction.
    Supplied as two components - The Application Module contains buttons, rim, base and mounting plate, which can be mixed and matched to suit décor. The Communication Module contains all of the logical and network functions and is pre-programmed off-site, allowing commissioning to commence prior to finish options being finalized.
    Hidden sensory inputs - An internal light sensor measures ambient light and adjusts lightwash effect accordingly. A built-in temperature sensor automatically adjusts air conditioning when integrated into the system.
    Multiple language and icon labeling - Display labeling language choices include English, Chinese and Arabic. A library of common icons transcends language barriers, which is particularly useful in hospitality applications. Button labeling not available.
    Central LCD - Allows for system information to be shown such as temperature, time, channel level and current scene. Button function can change when navigating between the up to 16 pages.
    Selection of rim and fascia options - Allows décor matching to suit any environment.
    Specifications

    Others

    • Brand
      • Honeywell Lighting Controls

    Others

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls