Lighting Controllers
D254.FET Mosfet Dimmer
INNCOM by Honeywell offers D254.FET 2 Channel MOSFET Dimmers to meet the needs of most lamp types available today. Trailing edge D254.FET dimmers are designed for incandescent, dimmable CFL and LED lamps.
INNCOM by Honeywell offers a variety of step dimmers to meet the needs of most lamp types available today. D254.FET 2 Channel MOSFET Dimmers have 800W capacity (2x400W per channel) or single output 550W Capacity. Trailing edge D254.FET dimmers are designed for incandescent, dimmable CFL and LED lamps.
Features & Benefits:- Dimming - 100240V AC, 2x600W leading edge or 2x400W trailing edge
- Relay contact rating - 120240V AC, 1500W. Used for air gap circuit disconnect
- Wired S5 bus communication
- Quick disconnect terminal block connectors
- DIN rail mountable enclosure
- CE
- FCC
- UL listed
Others
- Minimum Operating Voltage
- 100 voltage direct current
- Maximum Operating Voltage
- 240 voltage direct current
- Maximum Power Consumption
- 1500 watt
- 600 watt
- Operating Frequency
- 50
- 60 hertz
- Mounting Type
- DIN Rail inch
- Brand
- Honeywell Hospitality
- Control Type
- Dimming
- Lamp Dimmer
Others
- Minimum Operating Voltage
- 100 voltage direct current
- Maximum Operating Voltage
- 240 voltage direct current
- Maximum Power Consumption
- 1500 watt
- 600 watt
- Operating Frequency
- 50
- 60 hertz
- Mounting Type
- DIN Rail inch
- Brand
- Honeywell Hospitality
- Control Type
- Dimming
- Lamp Dimmer
- Minimum Operating Voltage : 100 voltage direct current
- Maximum Operating Voltage : 240 voltage direct current
- Maximum Power Consumption : 1500 watt|600 watt
- Operating Frequency : 50|60 hertz
- Mounting Type : DIN Rail inch
- Brand : Honeywell Hospitality
- Control Type : Dimming|Lamp Dimmer
Please Sign In to view part numbers available for purchase based on your account