/content/hbtbt/ae/en/search-results.html

Lighting Controllers

Dali64 Light Management System

DALI64 is a fully featured DALI lighting control system designed to DALI 2 open protocol, providing 64 DALI luminaire addresses & 64 device addresses. It allows lightning control through low energy Bluetooth switches & provides Commissioning App.

Overview
DALI64 is a fully featured standalone DALI lighting control system embedded into a state of the art Light Spot HD sensor. Designed to DALI 2 open protocol, providing 64 DALI luminaire addresses and 64 device addresses (devices include sensors, switch inputs and scene plates). It allows the control of lighting through a range of controls including low energy Bluetooth switches.DALI64 offers low total cost of ownership with no additional hardware required and simplified installation. With the intuitive Light Touch commissioning App many of the complications of traditional DALI systems are eliminated. DAL64PSU has a 120mA integrated power supply for the DALI Bus simplifying installation time and reduce costs. The total current within the DALI bus must never exceed 250mA. A maximum of 64 DALI luminaires can be connected via a standard 5 core cable (3 core mains supply and 2 core for DALI bus) or a 2 core DALI network cable. DALI64 allows up to 8 detection zones to be created within the DALI network DALI64 enables up to 16 scenes and groups to be created to match user needs. Scenes and groups can be controlled using a mains switch can be connected directly into sensor, multiple DALI switch input modules can be added to allow ‘push-to make’ switches to control the DALI network, multiple DALI scene plate can be added to enable simple and effective selection of scenes & Quick Control hand held IR controller to recall scenes.

Features & Benefits:
  • DALI 2 open protocol, providing 64 DALI luminaire addresses and 64 device addresses
  • Pluggable, colour-coded connectors make it easy to see what goes where and reduce wiring errors
  • Programmed scenes and groups with Quick Control remote or standard switches via DALI input module
  • Surface mount or flush mount sensors with locking rings or spring clips give you complete installation flexibility
  • Intuitive Light Touch commissioning App
  • Allows Lightning control through low energy Bluetooth switches
Specifications

Others

  • Brand
    • CentraLine

Others

  • Brand
    • CentraLine
  • Brand : CentraLine
Others
Name
Description
File Size
Date
Size
DALI Lighting Systems Brochure
application/pdf 11.66 MB
5/11/2023
11.66 MB
DALI264 Declaration of Conformity (English)
application/pdf 506.76 KB
10/10/2023
506.76 KB
Manual de la aplicación Light Touch
application/pdf 1.5 MB
5/11/2023
1.5 MB
Manuel de l'application Light Touch
application/pdf 1.39 MB
5/11/2023
1.39 MB
Lichtsteuerungssystem
application/pdf 444.92 KB
5/14/2023
444.92 KB
DLS-DALI Sistema de control de la iluminación (MODBUS)
application/pdf 437.66 KB
5/14/2023
437.66 KB
DLS-DALILighting Control System
application/pdf 1.28 MB
5/14/2023
1.28 MB
DLS-DALI Sistema di controllo dell'illuminazione (MODBUS) Scheda tecnica
application/pdf 435.44 KB
5/14/2023
435.44 KB
DLS-DALILighting Control System
application/pdf 412.81 KB
5/14/2023
412.81 KB
DLS-DALI Système de contrôle de l'éclairage (MODBUS)
application/pdf 432.72 KB
5/14/2023
432.72 KB
DLS-DALI Lighting Controls System
application/pdf 512.03 KB
5/14/2023
512.03 KB
DLS-DALI Lighting Controls System
application/pdf 486.85 KB
5/14/2023
486.85 KB
Manuel de l'application Light Touch
application/pdf 1.28 MB
5/14/2023
1.28 MB
SYSTÈMES D’ÉCLAIRAGE DLS DALI Commande d’éclairage adressable
application/pdf 2.14 MB
5/14/2023
2.14 MB
DLS DALI LIGHTING SYSTEMS Addressable lighting control
application/pdf 11.53 MB
5/14/2023
11.53 MB
DLS-DALI Lighting Controls System
application/pdf 513.05 KB
5/14/2023
513.05 KB
DLS-DALI Lighting Control System
application/pdf 404.62 KB
5/14/2023
404.62 KB
DLS-DALI Système de contrôle de l'éclairage
application/pdf 491.26 KB
5/14/2023
491.26 KB
B Sistemi di base
application/pdf 30.45 MB
5/11/2023
30.45 MB
Light Touch App Manual
application/pdf 1.39 MB
5/14/2023
1.39 MB
B Basic systems
application/pdf 30.43 MB
5/11/2023
30.43 MB
DLS-DALI Lighting Controls System
application/pdf 486.3 KB
5/14/2023
486.3 KB
Room automation
application/pdf 2.44 MB
5/11/2023
2.44 MB
Raumautomation
application/pdf 2.45 MB
5/11/2023
2.45 MB
Automazione di camera
application/pdf 2.43 MB
5/11/2023
2.43 MB
Automatisation des locaux
application/pdf 2.45 MB
5/11/2023
2.45 MB
Short description of PCD7.LRxx-P5 programmable room controller and TR80 wall module example program
application/pdf 2.51 MB
5/14/2023
2.51 MB
DLS-DALI Lighting Control System
application/pdf 1000.93 KB
5/14/2023
1000.93 KB
Declaration of Conformity DC1333-3
application/pdf 636.74 KB
5/14/2023
636.74 KB
Declaration of Conformity DC1333-4
application/pdf 399.21 KB
5/14/2023
399.21 KB
DALINETS Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
4/12/2022
2.07 MB
Light Touch App Manual
application/pdf 1.31 MB
5/11/2023
1.31 MB
DALI64F Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
DALINETS Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
Name
Description
File Size
Date
Size
DALI Lighting Systems Brochure
application/pdf 11.66 MB
5/11/2023
11.66 MB
DALI264 Declaration of Conformity (English)
application/pdf 506.76 KB
10/10/2023
506.76 KB
Manual de la aplicación Light Touch
application/pdf 1.5 MB
5/11/2023
1.5 MB
Manuel de l'application Light Touch
application/pdf 1.39 MB
5/11/2023
1.39 MB
Lichtsteuerungssystem
application/pdf 444.92 KB
5/14/2023
444.92 KB
DLS-DALI Sistema de control de la iluminación (MODBUS)
application/pdf 437.66 KB
5/14/2023
437.66 KB
DLS-DALILighting Control System
application/pdf 1.28 MB
5/14/2023
1.28 MB
DLS-DALI Sistema di controllo dell'illuminazione (MODBUS) Scheda tecnica
application/pdf 435.44 KB
5/14/2023
435.44 KB
DLS-DALILighting Control System
application/pdf 412.81 KB
5/14/2023
412.81 KB
DLS-DALI Système de contrôle de l'éclairage (MODBUS)
application/pdf 432.72 KB
5/14/2023
432.72 KB
DLS-DALI Lighting Controls System
application/pdf 512.03 KB
5/14/2023
512.03 KB
DLS-DALI Lighting Controls System
application/pdf 486.85 KB
5/14/2023
486.85 KB
Manuel de l'application Light Touch
application/pdf 1.28 MB
5/14/2023
1.28 MB
SYSTÈMES D’ÉCLAIRAGE DLS DALI Commande d’éclairage adressable
application/pdf 2.14 MB
5/14/2023
2.14 MB
DLS DALI LIGHTING SYSTEMS Addressable lighting control
application/pdf 11.53 MB
5/14/2023
11.53 MB
DLS-DALI Lighting Controls System
application/pdf 513.05 KB
5/14/2023
513.05 KB
DLS-DALI Lighting Control System
application/pdf 404.62 KB
5/14/2023
404.62 KB
DLS-DALI Système de contrôle de l'éclairage
application/pdf 491.26 KB
5/14/2023
491.26 KB
B Sistemi di base
application/pdf 30.45 MB
5/11/2023
30.45 MB
Light Touch App Manual
application/pdf 1.39 MB
5/14/2023
1.39 MB
B Basic systems
application/pdf 30.43 MB
5/11/2023
30.43 MB
DLS-DALI Lighting Controls System
application/pdf 486.3 KB
5/14/2023
486.3 KB
Room automation
application/pdf 2.44 MB
5/11/2023
2.44 MB
Raumautomation
application/pdf 2.45 MB
5/11/2023
2.45 MB
Automazione di camera
application/pdf 2.43 MB
5/11/2023
2.43 MB
Automatisation des locaux
application/pdf 2.45 MB
5/11/2023
2.45 MB
Short description of PCD7.LRxx-P5 programmable room controller and TR80 wall module example program
application/pdf 2.51 MB
5/14/2023
2.51 MB
DLS-DALI Lighting Control System
application/pdf 1000.93 KB
5/14/2023
1000.93 KB
Declaration of Conformity DC1333-3
application/pdf 636.74 KB
5/14/2023
636.74 KB
Declaration of Conformity DC1333-4
application/pdf 399.21 KB
5/14/2023
399.21 KB
DALINETS Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
4/12/2022
2.07 MB
Light Touch App Manual
application/pdf 1.31 MB
5/11/2023
1.31 MB
DALI64F Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
DALINETS Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
Name
Description
File Size
Date
Size
DALI Lighting Systems Brochure
11.66 MB
5/11/2023
DALI264 Declaration of Conformity (English)
506.76 KB
10/10/2023
Manual de la aplicación Light Touch
1.5 MB
5/11/2023
Manuel de l'application Light Touch
1.39 MB
5/11/2023
Lichtsteuerungssystem
444.92 KB
5/14/2023
DLS-DALI Sistema de control de la iluminación (MODBUS)
437.66 KB
5/14/2023
DLS-DALILighting Control System
1.28 MB
5/14/2023
DLS-DALI Sistema di controllo dell'illuminazione (MODBUS) Scheda tecnica
435.44 KB
5/14/2023
DLS-DALILighting Control System
412.81 KB
5/14/2023
DLS-DALI Système de contrôle de l'éclairage (MODBUS)
432.72 KB
5/14/2023
DLS-DALI Lighting Controls System
512.03 KB
5/14/2023
DLS-DALI Lighting Controls System
486.85 KB
5/14/2023
Manuel de l'application Light Touch
1.28 MB
5/14/2023
SYSTÈMES D’ÉCLAIRAGE DLS DALI Commande d’éclairage adressable
2.14 MB
5/14/2023
DLS DALI LIGHTING SYSTEMS Addressable lighting control
11.53 MB
5/14/2023
DLS-DALI Lighting Controls System
513.05 KB
5/14/2023
DLS-DALI Lighting Control System
404.62 KB
5/14/2023
DLS-DALI Système de contrôle de l'éclairage
491.26 KB
5/14/2023
B Sistemi di base
30.45 MB
5/11/2023
Light Touch App Manual
1.39 MB
5/14/2023
B Basic systems
30.43 MB
5/11/2023
DLS-DALI Lighting Controls System
486.3 KB
5/14/2023
Room automation
2.44 MB
5/11/2023
Raumautomation
2.45 MB
5/11/2023
Automazione di camera
2.43 MB
5/11/2023
Automatisation des locaux
2.45 MB
5/11/2023
Short description of PCD7.LRxx-P5 programmable room controller and TR80 wall module example program
2.51 MB
5/14/2023
DLS-DALI Lighting Control System
1000.93 KB
5/14/2023
Declaration of Conformity DC1333-3
636.74 KB
5/14/2023
Declaration of Conformity DC1333-4
399.21 KB
5/14/2023
DALINETS Light Controls (PIR Sensor) Data Sheet
2.07 MB
4/12/2022
Light Touch App Manual
1.31 MB
5/11/2023
DALI64F Light Controls (PIR Sensor) Data Sheet
2.07 MB
5/14/2023
DALINETS Light Controls (PIR Sensor) Data Sheet
2.07 MB
5/14/2023