/content/hbtbt/ae/en/search-results.html

Lighting Controllers

L510 FET Lamp Controller

The L510 provides dimming control of almost any floor or desk lamp.

Overview

The L510 provides dimming control of almost any floor or desk lamp. The dimmer plugs into the lamp and wall socket. Dimming the lights with the L510 saves energy and provides elegant lighting and mood control when used in conjunction with Honeywell’s Integrated Room Automation System.

Features & Benefits:
  • Remote control for table lamps, floor lamps, or scene lighting. Standalone or system compatible. L510 is suitable for incandescent, halogen, CFL, and LED lamps for standalone and scene control.
  • Multiple Switch Point Control
  • L510 incorporates the INNCOM Deep Mesh Network (DMN) architecture providing a very cost-effective, selfforming wireless network.
Certifications:
  • FCC PART 15
  • UL/ULC
Specifications

Others

  • Brand
    • Honeywell Hospitality
  • Dimming Type
    • FET
  • Control Type
    • Dimming
    • Lamp Dimmer Controller

Others

  • Brand
    • Honeywell Hospitality
  • Dimming Type
    • FET
  • Control Type
    • Dimming
    • Lamp Dimmer Controller
  • Brand : Honeywell Hospitality
  • Dimming Type : FET
  • Control Type : Dimming|Lamp Dimmer Controller
Others
Name
Description
File Size
Date
Size
L510 Datasheet (English)
application/pdf 436.92 KB
5/30/2023
436.92 KB
Name
Description
File Size
Date
Size
L510 Datasheet (English)
application/pdf 436.92 KB
5/30/2023
436.92 KB
Name
Description
File Size
Date
Size
L510 Datasheet (English)
436.92 KB
5/30/2023