/content/hbtbt/ae/en/search-results.html

    Lighting Controllers

    X45R8 Universal Relay Pack

    The X45R8 Universal Relay Pack enables switching control of INNCOM guestroom lighting and HVAC equipment

    Overview

    The X45R8 Universal Relay Pack enables switching control of INNCOM guestroom lighting and HVAC equipment. The X45R8 is equipped with eight general purpose relays that are used to switch various loads: motor, pump, heater, and tungsten, for example, as well as light-duty incandescent and fluorescent loads for lighting applications.

    Features & Benefits:
    • Eight built-in relays for separate on/off control of line voltage or low-voltage loads
    • 35mm DIN Rail mountable Optional in-room wireless network communications
    • Versatile hardware platform. High-Inrush current resistant relays
    Certifications:
    • FCC Part 15A
    • IC
    • EN60730-1 / EN61000-6-3
    • EN61000-6-1 immunity
    • RoHS EN 50581
    • UL 244A
    • UL 508
    Others
    Name
    Description
    File Size
    Date
    Size
    INNCOM X45RA 0-10V DIMMER Datasheet
    application/pdf 497.96 KB
    5/14/2023
    497.96 KB
    X45R8 Datasheet (English)
    application/pdf 395 KB
    5/30/2023
    395 KB
    X45RA 0-10V Dimmer Product Guide
    application/pdf 2.39 MB
    5/11/2023
    2.39 MB
    Name
    Description
    File Size
    Date
    Size
    INNCOM X45RA 0-10V DIMMER Datasheet
    application/pdf 497.96 KB
    5/14/2023
    497.96 KB
    X45R8 Datasheet (English)
    application/pdf 395 KB
    5/30/2023
    395 KB
    X45RA 0-10V Dimmer Product Guide
    application/pdf 2.39 MB
    5/11/2023
    2.39 MB
    Name
    Description
    File Size
    Date
    Size
    INNCOM X45RA 0-10V DIMMER Datasheet
    497.96 KB
    5/14/2023
    X45R8 Datasheet (English)
    395 KB
    5/30/2023
    X45RA 0-10V Dimmer Product Guide
    2.39 MB
    5/11/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    201-837-R8
    Lighting Controller, X45R, 8 Relays
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-201-837-r8-dimmer-primaryimage
    201-837-R8
    Lighting Controller, X45R, 8 Relays
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-201-837-r8-dimmer-primaryimage
    201-837-RA.P
    Lighting Controller, X45RA, Programmed
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-201-837-r8-dimmer-primaryimage
    201-837-RA.P
    Lighting Controller, X45RA, Programmed
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-201-837-r8-dimmer-primaryimage