/content/hbtbt/ae/en/search-results.html

Antennas & Receivers

Universal Bus Transceiver

The Universal Bus Transceivers expands the scope of the Ex-Or MLS Digital by enabling otherwise uncontrolled lighting and non-lighting loads to be brought into the system

Overview

Universal Bus Transceivers are programmed to respond to signals from the MLS Digital Bus as part of a Zone, Common Zone and/or Building Zone and operate in the same way as all MLS Digital Detectors. UBTs also allow external devices to provide inputs into the system. Two versions are available either boxed enclosure or DIN Rail mounted

Certifications:
  • CE
Specifications

Others

  • Brand
    • Ex-Or

Others

  • Brand
    • Ex-Or
  • Brand : Ex-Or
Product Number
Image
SKU
Description
alt
UBT2000
UBT2000 Universal Bus Transceiver, 250V, 50Hz, Box Enclosed
Image
SKU
Description
alt
UBT2000
UBT2000 Universal Bus Transceiver, 250V, 50Hz, Box Enclosed