Cables
1 Pair CMP Windy City Wire Cable
Windy City Wire Cables having Element 1 with 18 AWG 2 Conductor Twisted Bare Copper and Element 2 with 22 AWG 1 Twisted Pair Shielded Bare Copper Low-Cap; Plenum Composite Cable UL Type.
Windy City Wire Cables having Element 1 with 18 AWG 2 Conductor Twisted Bare Copper and Element 2 with 22 AWG 1 Twisted Pair Shielded Bare Copper Low-Cap; Plenum Composite Cable UL Type. Insulation used in this cable Element 1: Low-Smoke PVC .011"; Element 2: Fluorofoam .020".Jacket color is black.
Certifications:- UL
- RoHS
- ULS
Others
- Wire Size
- 18 AWG (Element 1)
- 22 AWG (Element 2)
- Brand
- Alerton
- Number of Cores
- 1 Twisted Pair (Element 2)
- 2 (Element 1)
Others
- Wire Size
- 18 AWG (Element 1)
- 22 AWG (Element 2)
- Brand
- Alerton
- Number of Cores
- 1 Twisted Pair (Element 2)
- 2 (Element 1)
- Wire Size : 18 AWG (Element 1)|22 AWG (Element 2)
- Brand : Alerton
- Number of Cores : 1 Twisted Pair (Element 2)|2 (Element 1)