/content/hbtbt/ae/en/search-results.html

Cables

16AWG Connect-Air Cable

16AWG Connect-Air Cable is designed to support building automation systems (BAS), temperature controls(TC), security, fire/life safety, and datacom applications.

Overview

Connect-Air's commercial low voltage wire and cable is designed to support building automation systems (BAS), temperature controls (TC), security, fire/life safety, and data com applications. All cables are RoHS compliant and many are made in USA except import Category cables. (Due to the size and weight of the cables, they are typically direct shipped from Connect-Air. The product availability and shipment date may not show correctly on the product webpage and order acknowledgement due to the direct shipment. Associates for availability and shipment status. Connect-Air has majority of the wires and cables in-stock and ready to ship the same day the order is processed.)

Features & Benefits:
  • Custom wires and cables for BAS and TL
  • UL, ETL, RoHs & Plenum rated approvals
  • Spool, Box and Reel in Box (RIB)
  • Jacket with variety of colours and stripe options
Certifications:
  • RoHS Certified
  • UL
Specifications

Others

  • Wire Size
    • 16 AWG
  • Brand
    • Alerton
  • Number of Cores
    • 2

Others

  • Wire Size
    • 16 AWG
  • Brand
    • Alerton
  • Number of Cores
    • 2
  • Wire Size : 16 AWG
  • Brand : Alerton
  • Number of Cores : 2