Cables
2 Pair CMP Windy City Wire Cable
Windy City Wire Cable having 22 AWG, 2 conductor bare copper, Shielded Non-Plenum. Insulation used in this cable is PVC 0.008".Aluminum Mylar shield is used. Jacket color is black.
Windy City Wire Cable having 22 AWG, 2 conductor bare copper, Shielded Non-Plenum. Insulation used in this cable is PVC 0.008".Aluminum Mylar shield is used. Jacket color is black.
Certifications:- NEC Article 800
- UL
- RoHS
Others
- Wire Size
- 24 AWG
- Brand
- Alerton
- Number of Cores
- 2 Twisted Pair
- Impedance
- 100 Ω
Others
- Wire Size
- 24 AWG
- Brand
- Alerton
- Number of Cores
- 2 Twisted Pair
- Impedance
- 100 Ω
- Wire Size : 24 AWG
- Brand : Alerton
- Number of Cores : 2 Twisted Pair
- Impedance : 100 Ω