/content/hbtbt/ae/en/search-results.html

Cables

4 Pair Windy City Wire Cable

Windy City Wire Cable having 22 AWG Category 5e Unshielded Twisted Pair (UTP) Cable For Data Transmissions up to 100MHz. This Cable is Non-Plenum Rated and Verified to Category 5e Electricals and designed for outdoor use - UV Resistant.

Overview

Windy City Wire Cable having 22 AWG Category 5e Unshielded Twisted Pair (UTP) Cable For Data Transmissions up to 100MHz. This Cable is Non-Plenum Rated and Verified to Category 5e Electricals and designed for outdoor use - UV Resistant. Insulation used in this cable is PE. Jacket color is black.

Specifications

Others

  • Wire Size
    • 24 AWG
  • Impedance
    • 100 Ω ± 15% (1 - 100 MHz)
  • Brand
    • Alerton
  • Number of Cores
    • 4 Pair

Others

  • Wire Size
    • 24 AWG
  • Impedance
    • 100 Ω ± 15% (1 - 100 MHz)
  • Brand
    • Alerton
  • Number of Cores
    • 4 Pair
  • Wire Size : 24 AWG
  • Impedance : 100 Ω ± 15% (1 - 100 MHz)
  • Brand : Alerton
  • Number of Cores : 4 Pair