/content/hbtbt/ae/en/search-results.html

    Cables

    Coaxial Cable

    Coaxial Cables are using solid bare copper, stranded tinned copper or solid copper clad steel .Insulation used in this cable are premium grade, cellular or solid polyethylene.

    Overview

    Coaxial Cables are using solid bare copper, stranded tinned copper or solid copper clad steel .Insulation used in this cable are premium grade, cellular or solid polyethylene. Shield used in this cable are Bare or tinned copper or aluminum braid with or without a polyester supported aluminum foil shield.

    Applications of this cale are RF signal transmission ,Video Display Terminals (VDT) ,CCTV and MATV ,Local Area Networks (LAN’s) ,Programmable Logic Controllers (PLC’s).

    Certifications:
    • NEC Article 725 (UL: 60°C, 150V)
    • NEC Article 800 (UL: 60°C, 300V)
    • Designed to Meet NFPA 262 Flame Test
    Specifications

    Others

    • Wire Size
      • 18 ga
    • Brand
      • Alerton

    Others

    • Wire Size
      • 18 ga
    • Brand
      • Alerton
    • Wire Size : 18 ga
    • Brand : Alerton