cables
Connect-Air 16AWG Cable
Connect-Air Multi-Conductor Cables are used for various application for 300V Voltage rating. These cables are available in 16 AWG with 4 Conductors. Cables have Premium grade Plenum Rated PVC jacket with multiple colours & PVC Insulation.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Connect-Air Multi-Conductor Cables are used for various application for 300V Voltage rating. These cables are available in 16 AWG with 4 Conductors. Stranded & solid bare copper material is used for conductor. The cables are provided with Premium grade colour coded Plenum Rated PVC Insulation. Connect-Air cables are available in Shielded & Unshielded type. Shielding is provided for cables using polyester supported aluminium foil and stranded tinned copper drain wire. These cables have Premium grade Plenum Rated PVC jacket with multiple colours.
Features & Benefits:- Stranded bare copper conductor
- Plenum Rated PVC Insulation
- Polyester supported aluminium foil shield
- Premium grade Plenum Rated PVC jacket with multiple colours
- Multi-conductor cable with shielded & unshielded feature
- UL Listed
Others
- Wire Size
- 16 AWG
- Brand
- Alerton
- Number of Cores
- 4
Others
- Wire Size
- 16 AWG
- Brand
- Alerton
- Number of Cores
- 4
- Wire Size : 16 AWG
- Brand : Alerton
- Number of Cores : 4