/content/hbtbt/ae/en/search-results.html

Cables

Connect-Air Cable 22AWG

Connect-Air's commercial low voltage wire and cable is designed to support building automation systems (BAS), temperature controls (TC), security, fire/life safety, and Datacom applications.

Overview

Connect-Air's commercial low voltage wire and cable is designed to support building automation systems (BAS), temperature controls (TC), security, fire/life safety, and Datacom applications. All cables are RoHS compliant and many are made in USA except import Category cables. Due to the size and weight of the cables, they are typically direct shipped from Connect-Air.

Features & Benefits:
  • Custom wires and cables for BAS and TL
  • Spool, Box and Reel in Box (RIB)
  • Jacket with variety of colours and stripe options
Certifications:
  • UL
  • ETL
  • RoHS
  • Plenum
Specifications

Others

  • Wire Size
    • 22 AWG
  • Brand
    • Alerton

Others

  • Wire Size
    • 22 AWG
  • Brand
    • Alerton
  • Wire Size : 22 AWG
  • Brand : Alerton