/content/hbtbt/ae/en/search-results.html

Cables

Connect-Air W121P Cable

Connect-Air Cables are using solid bare copper. This connect air cable are used in wiring of fire alarms ,Smoke detectors, Voice communications, Burglar alarms ,Fire protective circuits.

Overview
Connect-Air Cables are using solid bare copper. This connect air cable are used in wiring of fire alarms ,Smoke detectors, Voice communications, Burglar alarms ,Fire protective circuits. Insulation used in this cable are Premium grade, color coded, S-R PVC. Features & Benefits: Premium grade plenum Rated PVCSuitable for use from 0C to + 75CSequential footage markings to facilitate installationIncludes ripcordCertifications:UL Type FPLP (UL: 75C, 300V)NEC Article 760California State Fire Marshall ApprovedDesigned to meet UL 910 flame test
Specifications

Others

  • Wire Size
    • 12 AWG
  • Brand
    • Alerton
  • Number of Cores
    • 2

Others

  • Wire Size
    • 12 AWG
  • Brand
    • Alerton
  • Number of Cores
    • 2
  • Wire Size : 12 AWG
  • Brand : Alerton
  • Number of Cores : 2