/content/hbtbt/ae/en/search-results.html

Cables

Connect-Air W2210C Cable

Connect-Air Cables are using stranded bare copper per ASTM B-3,B-86, B-8. Insulation used in this cable are Premium grade, color coded, d S-R PVC.

Overview

Connect-Air Cables are using stranded bare copper per ASTM B-3,B-86, B-8. Insulation used in this cable are Premium grade, color coded, d S-R PVC. Applications are Power limited control circuits,wiring of the following systems Intercom, security, Audio, Background music.

Certifications:
  • NEC Article 725 type CL3P
  • (UL 75C, 1500V)
  • NEC Article 800 type CL3P
  • (UL 75C, 300V)
Specifications

Others

  • Wire Size
    • 22 AWG
  • Brand
    • Alerton
  • Number of Cores
    • 10

Others

  • Wire Size
    • 22 AWG
  • Brand
    • Alerton
  • Number of Cores
    • 10
  • Wire Size : 22 AWG
  • Brand : Alerton
  • Number of Cores : 10