/content/hbtbt/ae/en/search-results.html

    Cables

    Daisy Chain

    A harness (INNCOM Part Number 62-1498) is provided with the X06 to tie AC Hot to the “COM” terminal of each relay on the X06.

    Overview

    A harness (INNCOM Part Number 62-1498) is provided with the X06 to tie AC Hot to the “COM” terminal of each relay on the X06. Plug each of the connectors on this harness onto the “COM” terminal on each of the X06’s relays and onto the “Line 1” spade terminal on the X06.

    Specifications

    Others

    • Brand
      • Honeywell Hospitality
    • Connector 1 Type
      • 2 Terminal ampere

    Others

    • Brand
      • Honeywell Hospitality
    • Connector 1 Type
      • 2 Terminal ampere
    • Brand : Honeywell Hospitality
    • Connector 1 Type : 2 Terminal ampere