/content/hbtbt/ae/en/search-results.html

    Cables

    Multi-Conductor Unshielded Plenum

    Multi-Conductor Unshielded Plenums are Stranded bare copper conductors. These conductors are provided with Plenum Rated PVC insulation.

    Overview

    Multi-Conductor Unshielded Plenums are Stranded bare copper conductors. These conductors are provided with Plenum Rated PVC insulation. It is used in Power limited control circuits. Also used for wiring of the Intercom Security, Audio Background music systems. This conductor is used for voltage rating of 300V. It is shielded with Stranded tinned copper drain wire.

    Features & Benefits:
    • Premium grade Plenum Rated PVC
    • Multiple jacket colours available consult sales office
    • Sequential footage markings to facilitate installation
    • Suitable for use from -20C to + 75C
    • Ripcord available consult Customer Service for details
    Certifications:
    • NEC Article 725 Type CL3P (UL: 75°C, 150V)
    • NEC Article 800 Type CMP (UL: 75°C, 300V)
    Specifications

    Others

    • Wire Size
      • 18 AWG
    • Brand
      • Alerton
    • Number of Cores
      • 10

    Others

    • Wire Size
      • 18 AWG
    • Brand
      • Alerton
    • Number of Cores
      • 10
    • Wire Size : 18 AWG
    • Brand : Alerton
    • Number of Cores : 10