/content/hbtbt/ae/en/search-results.html

    Cables

    Platinum Tools ezEX-RJ45® Connector

    The ezEX-RJ45 connectors feature a unique integrated Hi-Lo stagger load bar and allows ‘big’ conductors to pass through the front end of the connector, termination tools for these connectors are EXO crimp frame and EXO-EX die.

    Overview

    The ezEX-RJ45 connectors feature a unique integrated Hi-Lo stagger load bar and allows ‘big’ conductors to pass through the front end of the connector making it easy to verify the wiring sequence before terminating. These connectors are used with Cat5e/6/6A cabling and are recommended for PoE/PoE+ and data applications. Termination tool for these connectors is EXO crimp frame and EXO-EX die. The patented EXO Crimp Frames® with EXO-EX Die™ was developed to terminate the ezEX-RJ45 connectors. The EXO crimp Frames has a patented push button lock, ergonomic TPR handles and works with interchangeable dies. Available dies for EXO crimp Frames are EZ-RJ45® die for terminating EZ-RJ45 connectors and EZ-RJ12/11 for terminating EZ-RJ12/11 connectors.

    Specifications

    Others

    • Product Type
      • RJ45 Degrees Celsius
    • Brand
      • Alerton

    Others

    • Product Type
      • RJ45 Degrees Celsius
    • Brand
      • Alerton
    • Product Type : RJ45 Degrees Celsius
    • Brand : Alerton