/content/hbtbt/ae/en/search-results.html

Cables

W186C series Connect-Air Cable

W186C series Connect-Air Cable are designed to support Security, fire/life safety, temperature controls, building automation, and Datacom applications.

Overview

W186C series Connect-Air Cable are designed to support Security, fire/life safety, temperature controls, building automation, and Datacom applications. It has a stranded bare copper per ASTM B-3, B-8 and B-286. The insulation is premium grade colour coded plenum rated PVC. The jacket has sequential footage markings to facilitate installation.

Features & Benefits:
  • Custom wires and cables for BAS and TL
  • Spool, Box and Reel in Box (RIB)
  • Jacket with variety of colors and stripe options
Certifications:
  • UL, ETL
  • RoHs
  • Plenum rated approvals
Specifications

Others

  • Wire Size
    • 18 AWG
  • Brand
    • Alerton
  • Number of Cores
    • 6

Others

  • Wire Size
    • 18 AWG
  • Brand
    • Alerton
  • Number of Cores
    • 6
  • Wire Size : 18 AWG
  • Brand : Alerton
  • Number of Cores : 6