/content/hbtbt/ae/en/search-results.html

    Converters

    Fibre Optic Converter for essernet

    Discontinued

    Converter for networking ESSER FACP (essernet) via fiber optic cables.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Fibre Optic Converter for Essernet is fitted on locking device for C-rail mounting. Depending on the glass fiber used, distances of up to 3 km are possible. Suitable for 50/125 µm and 62.5/125 µm multimode fibers. The device should be installed as close as possible to the FACP and the connecting cable should not be extended.

    Features & Benefits:
    • 31 connections per essernet network
    • transfer rate of 500 kBd
    • LWL-converter from Index A
    Certifications:
    • IP40
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER