/content/hbtbt/ae/en/search-results.html

    Converters

    IMC-21 Series Media Converter

    IMC-21 Series Media Converters are entry-level 10/100BaseT(X)-to-100BaseFX media converters designed to provide reliable and stable operation in harsh industrial environments

    Overview

    IMC-21 Series Media Converters are e a cost-effective solution that run on either a 12 or 48 VDC power input and can operate reliably in temperatures ranging from -10 to 60°C. The rugged hardware design ensures that your Ethernet equipment can withstand demanding industrial conditions. The IMC-21 converters are easy to mount on a DIN rail or in distribution boxes

    Features & Benefits:
    • Multi-mode or single-mode, with SC or ST fiber connector
    • Link Fault Pass-Through (LFPT)
    • DIP switches to select FDX/HDX/10/100/Auto/Force
    Certifications:
    • EN 55032/24
    • IEC 61000-4
    • CISPR 32, FCC Part 15B Class A