Converters
Open Network Node
The Trend Open Network Node (TONN) is a Trend network device that enables the Trend system to interface with 3rd party systems such as BACnet, LONWORKS®, Mus, MODBUS, SNMP, and KNX.
The Trend Open Network Node (TONN) is a Trend network device that enables the Trend system to interface with 3rd party systems such as BACnet, LONWORKS®, Mus, MODBUS, SNMP, and KNX. It utilizes the Niagara AX Framework® for the integration of Heating, Ventilation, Air Conditioning (HVAC) systems and non-HVAC systems (e.g. lighting) in a building.
This is an RS485 communications card that provides TONN with 2 RS485 communications ports. Each port is optically isolated. A 3 way removable screw terminal connector plug is provided for each port.
Features & Benefits:- Supplied with Trend Lite Driver
- Read and write Trend system values from/to 3rd party systems
- Read and write values from 3rd party systems
- DIN rail or surface mounting
- 2 Ethernet ports, 1 x RS232 port, and 1 x RS485 port
- Up to 2 optional plug in communications cards for RS232, LON FTT, and RS485
- 15 Vdc power supply
Others
- Overall Height
- 104 millimetre
- Overall Depth
- 62 millimetre
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Operating Voltage
- 15 voltage direct current
- Maximum Storage Temperature
- 70 degree Celsius
- Minimum Storage Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Overall Width
- 182 millimetre
- Communications Protocol
- BACnet; Modbus; LONWORKS; Mbus; SNMP; KNX
- Number of Serial Ports
- 2
- Number of Ports
- 2 Ethernet ports; 1 x RS232 port; and 1 x RS485 port.
- Maximum Operating Humidity
- 95 Percentage
- For Use With
- BACnet; Modbus; LONWORKS; Mbus; SNMP; KNX volt
- Brand
- Honeywell
Others
- Overall Height
- 104 millimetre
- Overall Depth
- 62 millimetre
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Operating Voltage
- 15 voltage direct current
- Maximum Storage Temperature
- 70 degree Celsius
- Minimum Storage Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Overall Width
- 182 millimetre
- Communications Protocol
- BACnet; Modbus; LONWORKS; Mbus; SNMP; KNX
- Number of Serial Ports
- 2
- Number of Ports
- 2 Ethernet ports; 1 x RS232 port; and 1 x RS485 port.
- Maximum Operating Humidity
- 95 Percentage
- For Use With
- BACnet; Modbus; LONWORKS; Mbus; SNMP; KNX volt
- Brand
- Honeywell
- Overall Height : 104 millimetre
- Overall Depth : 62 millimetre
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Operating Voltage : 15 voltage direct current
- Maximum Storage Temperature : 70 degree Celsius
- Minimum Storage Temperature : 0 degree Celsius
- Maximum Operating Ambient Temperature : 50 degree Celsius
- Overall Width : 182 millimetre
- Communications Protocol : BACnet; Modbus; LONWORKS; Mbus; SNMP; KNX
- Number of Serial Ports : 2
- Number of Ports : 2 Ethernet ports; 1 x RS232 port; and 1 x RS485 port.
- Maximum Operating Humidity : 95 Percentage
- For Use With : BACnet; Modbus; LONWORKS; Mbus; SNMP; KNX volt
- Brand : Honeywell