Mounting Hardware
DGP Enclosure for 2 XP Module
The XP Module DGP enclosures are used for XP multi input/output modules when being mounted remote from the FACP.
The XP Module DGP enclosures are used for XP multi input/output modules when being mounted remote from the FACP.
Features & Benefits:- APO grey
- Multiple rear, top and bottom knockout cable entries
Others
- Overall Width
- 268 millimetre
- Overall Depth
- 90 millimetre
- Overall Height
- 261 millimetre
- Material
- Metal
- For Use With
- XP modules volt
- Brand
- Honeywell Notifier
Others
- Overall Width
- 268 millimetre
- Overall Depth
- 90 millimetre
- Overall Height
- 261 millimetre
- Material
- Metal
- For Use With
- XP modules volt
- Brand
- Honeywell Notifier
- Overall Width : 268 millimetre
- Overall Depth : 90 millimetre
- Overall Height : 261 millimetre
- Material : Metal
- For Use With : XP modules volt
- Brand : Honeywell Notifier