/content/hbtbt/ae/en/search-results.html

    Mounting Hardware

    DGP Enclosure for 4 XP Module

    The XP Module DGP enclosures are used for XP multi input/output modules when being mounted remote from the FACP.

    Overview

    The XP Module DGP enclosures are used for XP multi input/output modules when being mounted remote from the FACP.

    Features & Benefits:
    • APO grey
    • Multiple rear, top and bottom knockout cable entries
    Specifications

    Others

    • Overall Depth
      • 90 millimetre
    • Overall Width
      • 268 millimetre
    • Overall Height
      • 431 millimetre
    • Brand
      • Honeywell Notifier
    • Material
      • Metal
    • For Use With
      • XP modules volt

    Others

    • Overall Depth
      • 90 millimetre
    • Overall Width
      • 268 millimetre
    • Overall Height
      • 431 millimetre
    • Brand
      • Honeywell Notifier
    • Material
      • Metal
    • For Use With
      • XP modules volt
    • Overall Depth : 90 millimetre
    • Overall Width : 268 millimetre
    • Overall Height : 431 millimetre
    • Brand : Honeywell Notifier
    • Material : Metal
    • For Use With : XP modules volt
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list