/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    MODBUS Interface Module

    Discontinued

    MODBUS Interface Modules connects to the RS-485 peripheral bus of the ZX series fire alarm control panels and allows panel interrogation by Modbus control system.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MODBUS interface module consists of a circuit card mounted on a steel plate within a polycarbonate IP67 rated enclosure, as shown above. Pre-pressed knock-outs on the box sides allow cable entry glands to be fitted for power and communication line wiring. A DC supply in the range of 18-28V DC, typically 24V DC, rated at 150 mA, is required to power the interface, An on board switch mode power supply isolates this input from all communication circuitry.

    Features & Benefits:
    • Modbus protocol supported
    • IP67 rated enclosure
    • Integrates seemlessly with ZX control panels
    • RS232 third party data port
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS