/content/hbtbt/ae/en/search-results.html

Programmers

PC-503 Commissioning Tool

The PC-503 is an IRAS commissioning tool.

Overview
The PC-503 is an IRAS commissioning tool.SPECIFICATIONSDesigned to work with the INNTOOL/EngINN* room control application, the PC-503 comes with a USB A Male-to-USB Mini B Male cable to provide power and enable communication to a laptop or personal computer in the installation and commissioning process.Features RF DATA RATE 250kbps Antenna Type: SMT Indoor Range: 70FT Transmit Power: 3mW (+5dBm) Receive Sensitivity: -95dBm Frequency Band: 2.4GHz Encryption: AES-128 Protocol: 802.15.4 Frequency Channels: 11-26 Input Voltage: 5VDC (USB) Operating Ambient Temperature: 0°C40 °C LEDs Flash to Show Transmit and Receive RF Frames FCC, CE Mark, RoHS approved
Specifications

Others

  • Maximum Operating Humidity
    • 99 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage
  • Minimum Operating Ambient Temperature
    • 41 degree Fahrenheit
    • 5 degree Celsius
  • Brand
    • Honeywell Hospitality

Others

  • Maximum Operating Humidity
    • 99 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage
  • Minimum Operating Ambient Temperature
    • 41 degree Fahrenheit
    • 5 degree Celsius
  • Brand
    • Honeywell Hospitality
  • Maximum Operating Humidity : 99 (Non-Condensing) Percentage
  • Minimum Operating Humidity : 0 (Non-Condensing) Percentage
  • Minimum Operating Ambient Temperature : 41 degree Fahrenheit|5 degree Celsius
  • Brand : Honeywell Hospitality
Others
Name
Description
File Size
Date
Size
INNCOM PC-503 COMMISSIONING TOOL Datasheet
application/pdf 135.8 KB
5/14/2023
135.8 KB
Name
Description
File Size
Date
Size
INNCOM PC-503 COMMISSIONING TOOL Datasheet
135.8 KB
5/14/2023
135.8 KB
Name
Description
File Size
Date
Size
INNCOM PC-503 COMMISSIONING TOOL Datasheet
135.8 KB
5/14/2023
Product Number
Image
SKU
Description
alt
201-503
PC-503 Configuration Tool Used With EngINN
Image
SKU
Description
alt
201-503
PC-503 Configuration Tool Used With EngINN