/content/hbtbt/ae/en/search-results.html

    Repeaters

    Alarm Storage Table

    The Alarm Storage Table has been developed to reduce unnecessary alarms to the rescue service and simplify handling for the user. Alarm storage tables are intended for use in hotels, hospitals and production properties

    Overview

    The Alarm Storage Table has been developed to reduce unnecessary alarms to the rescue service and simplify handling for the user. Alarm storage tables are intended for use in hotels, hospitals and production properties. It gives the user clear information about where the alarm has been triggered.

    Alarm storage schedule can be used in both network facilities and in stand-alone facilities, up to 32 units can be used in one and the same network. Fire alarm is presented in the display with section number, loop number, alarm address and central number. Eventual plain text information is presented if it is entered in the system.

    Features & Benefits:
    • Easy operation
    • Plain text display
    • Elegant design
    Certifications:
    • SBF 110: 7
    • EN 54-2