Repeaters
essernet network Repeater
The essernet repeater increases the maximum distance between two FACP in the essernet by up to 1000 m. Standard telephone cables can be used as connection leads. Two repeaters can be operated in line.
Essernet repeater increases the maximum distance between two FACP in the essernet by up to 1000 m. Two repeaters can be operated in line and standard telephone cables, IBM-Type 1, -Type 2 or -Type 6 can be used as connection leads.
Features & Benefits:- Repeater increases the maximum distance between two FACP in the essernet by up to 1000 m.
- VdS
Others
- Maximum Operating Voltage
- 8 - 18 DC volt
- Enclosure Material
- Die-Cast Aluminum
Others
- Maximum Operating Voltage
- 8 - 18 DC volt
- Enclosure Material
- Die-Cast Aluminum
- Enclosure Material : Die-Cast Aluminum
- Maximum Operating Voltage : 8 - 18 DC volt