Repeaters
Paging System Full Duplex Repeater
The paging system full duplex repeaters are the purpose designed repeaters for the Honeywell response paging system. They are used to extend radio coverage with the response paging family on fire event messages.
The paging system full duplex repeaters are the purpose designed repeaters for the Honeywell response paging system. They are used to extend radio coverage with the response paging family on fire event messages. These repeaters receives and transmits wirelessly and includes two dipole antennas in which one for the receive connection and another for the transmit connection.
Certifications:- EN 300 224,
- FCC Pt 90
Others
- Standby Current
- 100 milliampere
- Maximum Operating Voltage
- 13.5
- Baud Rate
- 512/1200
- Brand
- Morley-IAS
Others
- Standby Current
- 100 milliampere
- Maximum Operating Voltage
- 13.5
- Baud Rate
- 512/1200
- Brand
- Morley-IAS
- Standby Current : 100 milliampere
- Maximum Operating Voltage : 13.5
- Baud Rate : 512/1200
- Brand : Morley-IAS