/content/hbtbt/ae/en/search-results.html

    Repeaters

    Prl-Idr-6A Active Repeater

    The IDR-6A active repeater panel combines a compact design with a 240 x 64 pixel graphic backlit LCD and system control pushbuttons.

    Overview

    The IDR-6A active repeater panel combines a compact design with a 240 x 64 pixel graphic backlit LCD and system control pushbuttons. The large LCD replicates the display on the ID3000 panel and utilises the same simple menu-driven user interface as the ID3000 panel. The control buttons and navigation keys on the repeater provide the operator with the ability to navigate through menu options and event displays. Furthermore it allows the user to remotely reset the system, accept events, silence sounders, resound sounders, initiate evacuation and to run diagnostics tests on the repeater. For added security, a key switch on the front of the repeater enables/disables certain pushbuttons. The nine LED indicators provide a quick summary of the general system status for the user. The compact design makes it very easy to install and commission the IDR Series repeaters. The repeater's event log can store up to 150 most recent events; this also aids commissioning.

    Features & Benefits:
    • 1 or 2 loop models available
    • 159 intelligent Opal detectors per loop
    • 159 modules (AV, MCP, input/output interface modules) per loop
    • 64 zones of fire detection with LED indication per zone
    • 2 programmable outputs – monitored for open and short circuits
    • 2 programmable inputs
    • 4 soft keys programmable to the needs of the user
    Certifications:
    • EN60950
    Specifications

    Others

    • Push Buttons
      • Accept
      • Evacuate
      • Mute Buzzer
      • Resound Sounders and Reset
    • Brand
      • NOTIFIER

    Others

    • Push Buttons
      • Accept
      • Evacuate
      • Mute Buzzer
      • Resound Sounders and Reset
    • Brand
      • NOTIFIER
    • Push Buttons : Accept|Evacuate|Mute Buzzer|Resound Sounders and Reset
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    Pearl Intelligent Addressable Fire Alarm Control Panel Data Sheet
    application/pdf 755.36 KB
    11/20/2023
    755.36 KB
    Sistemas Analogicos Catalog
    application/pdf 3.81 MB
    4/1/2013
    3.81 MB
    Name
    Description
    File Size
    Date
    Size
    Pearl Intelligent Addressable Fire Alarm Control Panel Data Sheet
    application/pdf 755.36 KB
    11/20/2023
    755.36 KB
    Sistemas Analogicos Catalog
    application/pdf 3.81 MB
    4/1/2013
    3.81 MB
    Name
    Description
    File Size
    Date
    Size
    Pearl Intelligent Addressable Fire Alarm Control Panel Data Sheet
    755.36 KB
    11/20/2023
    Sistemas Analogicos Catalog
    3.81 MB
    4/1/2013