/content/hbtbt/ae/en/search-results.html

    Repeaters

    Idr-2a Active Repeater

    The IDR2A active repeater will repeat the LCD & LED indications on the main fire alarm panel and allow the operator to command the system, using system control pushbuttons (Mute Buzzer, Accept, Evacuate, Silence Sounders, Resound Sounders and Reset).

    Overview

    Displays the displays of the BMZ series 30 and 50 via a 2 x 40 character LCD display with backlight.

    Built-in LEDs for fire, fault, shutdown, operation, maintenance detector, group test, ÜE AB, delay running, transmission fault and fire brigade called.

    Operating functions: buzzer OFF, delay OFF, ÜE OFF, acoustics OFF/ON, button Further messages and reset.

    Up to 16 remote display or display modes can be used to activate the keys. Remote control panels can be controlled by the BMZ.

    Specifications

    Others

    • Control Type
      • Active
    • Enclosure Material
      • Mild Steel
    • Maximum Cable Length
      • 3000 meter
    • Brand
      • NOTIFIER
    • Address Maximum
      • 31
    • Maximum Isolation Voltage
      • 42 volt

    Others

    • Control Type
      • Active
    • Enclosure Material
      • Mild Steel
    • Maximum Cable Length
      • 3000 meter
    • Brand
      • NOTIFIER
    • Address Maximum
      • 31
    • Maximum Isolation Voltage
      • 42 volt
    • Control Type : Active
    • Enclosure Material : Mild Steel
    • Maximum Cable Length : 3000 meter
    • Brand : NOTIFIER
    • Address Maximum : 31
    • Maximum Isolation Voltage : 42 volt
    Others
    Name
    Description
    File Size
    Date
    Size
    NOTIFIER Repeaters and Mimics Datasheet
    application/pdf 2 MB
    11/2/2023
    2 MB
    Sistemas Analogicos Catalog
    application/pdf 3.81 MB
    4/1/2013
    3.81 MB
    IDR2-A ACTIVE REAPEATER Drawing or Diagram
    image/vnd.dwg 41.99 KB
    41.99 KB
    IDR2-A BIM Object
    application/x-tika-msoffice 380 KB
    380 KB
    IDR2-A BIM Object
    text/plain 321.35 KB
    321.35 KB
    Name
    Description
    File Size
    Date
    Size
    NOTIFIER Repeaters and Mimics Datasheet
    application/pdf 2 MB
    11/2/2023
    2 MB
    Sistemas Analogicos Catalog
    application/pdf 3.81 MB
    4/1/2013
    3.81 MB
    IDR2-A ACTIVE REAPEATER Drawing or Diagram
    image/vnd.dwg 41.99 KB
    41.99 KB
    IDR2-A BIM Object
    application/x-tika-msoffice 380 KB
    380 KB
    IDR2-A BIM Object
    text/plain 321.35 KB
    321.35 KB
    Name
    Description
    File Size
    Date
    Size
    NOTIFIER Repeaters and Mimics Datasheet
    2 MB
    11/2/2023
    Sistemas Analogicos Catalog
    3.81 MB
    4/1/2013
    IDR2-A ACTIVE REAPEATER Drawing or Diagram
    41.99 KB
    IDR2-A BIM Object
    380 KB
    IDR2-A BIM Object
    321.35 KB
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    002-450
    Idr-2a Active Repeater: 18-32V DC: RS485: 90Ma: -5 to + 45C: 165mmx254x50: IP30
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-002-450-idr-2a-active-repeater-primaryimage
    002-450
    Idr-2a Active Repeater: 18-32V DC: RS485: 90Ma: -5 to + 45C: 165mmx254x50: IP30
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-002-450-idr-2a-active-repeater-primaryimage