/content/hbtbt/ae/en/search-results.html

Repeaters

Remote display panel for BMZ series 50

Remote display panel for BMZ series 50

Overview

Displays the displays of the BMZ series 30 and 50 via a 2 x 40 character LCD display with backlight.

Built-in LEDs for fire, fault, shutdown, operation, maintenance detector, group test, ÜE AB, delay running, transmission fault and fire brigade called.

Specifications

Others

  • Maximum Operating Voltage
    • 32
  • Standby Current
    • 90 milliampere
  • Push Buttons
    • Accept
  • Maximum Isolation Voltage
    • 42 volt
  • Control Type
    • Passive
  • Brand
    • NOTIFIER
  • Alarm current
    • 120 milliampere
  • Maximum Cable Length
    • 3000 meter
  • Security Features
    • Black/Gray
  • Terminal Capacity
    • 2.5 mm² millimetre
  • Enclosure Material
    • Mild Steel
  • Baud Rate
    • 1200
  • Address Maximum
    • 31

Others

  • Maximum Operating Voltage
    • 32
  • Standby Current
    • 90 milliampere
  • Push Buttons
    • Accept
  • Maximum Isolation Voltage
    • 42 volt
  • Control Type
    • Passive
  • Brand
    • NOTIFIER
  • Alarm current
    • 120 milliampere
  • Maximum Cable Length
    • 3000 meter
  • Security Features
    • Black/Gray
  • Terminal Capacity
    • 2.5 mm² millimetre
  • Enclosure Material
    • Mild Steel
  • Baud Rate
    • 1200
  • Address Maximum
    • 31
  • Maximum Operating Voltage : 32
  • Standby Current : 90 milliampere
  • Push Buttons : Accept
  • Maximum Isolation Voltage : 42 volt
  • Control Type : Passive
  • Brand : NOTIFIER
  • Alarm current : 120 milliampere
  • Maximum Cable Length : 3000 meter
  • Security Features : Black/Gray
  • Terminal Capacity : 2.5 mm² millimetre
  • Enclosure Material : Mild Steel
  • Baud Rate : 1200
  • Address Maximum : 31
Others
Name
Description
File Size
Date
Size
IDR2-P PASSIVE REAPEATER BIM Object
application/x-tika-msoffice 300 KB
300 KB
IDR-2P BIM Object
application/x-tika-msoffice 356 KB
356 KB
IDR-2P BIM Object
text/plain 257.1 KB
257.1 KB
Name
Description
File Size
Date
Size
IDR2-P PASSIVE REAPEATER BIM Object
application/x-tika-msoffice 300 KB
300 KB
IDR-2P BIM Object
application/x-tika-msoffice 356 KB
356 KB
IDR-2P BIM Object
text/plain 257.1 KB
257.1 KB
Name
Description
File Size
Date
Size
IDR2-P PASSIVE REAPEATER BIM Object
300 KB
IDR-2P BIM Object
356 KB
IDR-2P BIM Object
257.1 KB