/content/hbtbt/ae/en/search-results.html

    Routers

    Agile™ Fire Detection System

    The Agile™ Wireless Fire Detection System is a newly designed platform of wireless fire devices suitable for all applications where wired fire devices cannot be installed for economic or aesthetic reasons

    Overview

    The Agile™ Wireless Fire Detection System is a newly designed platform of wireless fire devices suitable for all applications where wired fire devices cannot be installed for economic or aesthetic reasons. The new wireless platform is powered by robust MESH network technology providing REDUNDANT communication paths to each wireless device.

    Features & Benefits:
    • Provides the wireless link between laptop and the Agile radio system
    • Adjustable angle for improved radio connectivity
    • USB-powered
    • Three colour LED indication
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS