/content/hbtbt/ae/en/search-results.html

Routers

B576 Floor Bridge

B576 is a 2 channel RS-485 Floor Bridge that provides the ability to use a RS-485 twisted pair wired network and can support up to 35 rooms per network segment.

Overview
The B576 facilitates the DM485 (RS485) network onto the IP network (Ethernet).SPECIFICATIONSThe B576 can support up to 35 rooms per network segment.Features 1u Rack mounted housing Voltage: 12VDC with 100VAC240VAC 50 / 60Hz power adapter. Supports two RS485 network segments, 35 rooms per segment 10/100 Mbps Ethernet FCC, CE Mark, RoHS Approved
Specifications

Others

  • Brand
    • Honeywell Hospitality
  • Communications Protocol
    • RS-485

Others

  • Brand
    • Honeywell Hospitality
  • Communications Protocol
    • RS-485
  • Brand : Honeywell Hospitality
  • Communications Protocol : RS-485
Others
Name
Description
File Size
Date
Size
B576 Network Router/Bridge Device Datasheet
application/pdf 212.07 KB
5/14/2023
212.07 KB
Name
Description
File Size
Date
Size
B576 Network Router/Bridge Device Datasheet
application/pdf 212.07 KB
5/14/2023
212.07 KB
Name
Description
File Size
Date
Size
B576 Network Router/Bridge Device Datasheet
212.07 KB
5/14/2023
Product Number
Image
SKU
Description
alt
201-576.P
Floor Bridge, 19x1.58x22 in, 12V DCPOE, 200mA, 0-40C, 10Mbps, 1 Ethernet Port, 35 Device Max
Image
SKU
Description
alt
201-576.P
Floor Bridge, 19x1.58x22 in, 12V DCPOE, 200mA, 0-40C, 10Mbps, 1 Ethernet Port, 35 Device Max