/content/hbtbt/ae/en/search-results.html

    Routers

    IP-852 Router

    IP-852 Routers are connects twisted pair channels (TP/FT-10 or TP/XF-1250) with the Ethernet/IP channel (IP-852) in LonMark systems and support for operation behind NAT routers and firewalls

    Overview

    L-IP routes CEA-709 packets through an IP based network such as a LAN (Ethernet), an Intranet, or even the Internet. The L-IP connects to the IP network via a 100Base-T Ethernet port. In order to provide optimal router configurations, the L-IP is available in four different versions providing either 4 x TP/FT-10, 2 x TP/FT-10, 1 x TP/FT10, or 1 x TP/XF-1250. Every L-IP supports the operating modes “Smart Switch Mode” and “Configured Router Mode”. Beside the router functionality, the L-IP Routers provide outstanding capabilities for network diagnostic and analysis. They allow the LPA (LOYTEC Protocol Analyzer) transparent access to the twisted pair channels on the device via Ethernet/IP. This feature can be used in a local Intranet or via the Internet. The integrated CEA-852 Configuration Server can manage up to 100 IP-852 devices. The configuration is done through the built-in Web interface

    Features & Benefits:
    • Routes packets between TP/FT-10 or TP/XF-1250 channels and Ethernet/IP (IP-852)
    • Compliant with CEA-709, CEA-852, and ISO/IEC 14908-1 standard (LonMark System)
    • Supports Configured Router mode, Smart Switch mode, and Repeater mode
    • Built-in CEA-852 configuration server for up to 100 members
    • Easy installation, Auto-NAT, roaming, DHCP
    • Remote LPA support with LPA-IP
    • Integrated web server for device and IP-852 configuration
    • Built-in enhanced communication test for IP-852
    • Network diagnostic LEDs
    Certifications:
    • CEA-709
    • CEA-852
    • ISO/IEC 14908-1 s
    Specifications

    Others

    • Overall Depth
      • 60 Millimeter-PRD
    • Supply Voltage
      • 12-35
    • Overall Width
      • 159 Millimeter-PRD
    • Overall Height
      • 100 Millimeter-PRD
    • Brand
      • Honeywell
    • For Use With
      • IP-852 Devices volt
    • Regulatory Approvals
      • CEA-709; CEA-852; ISO/IEC 14908-1 s Watt
    • Communications Protocol
      • Ethernet (100Base-T); LonMark IP-852; HTTP; FTP

    Others

    • Overall Depth
      • 60 Millimeter-PRD
    • Supply Voltage
      • 12-35
    • Overall Width
      • 159 Millimeter-PRD
    • Overall Height
      • 100 Millimeter-PRD
    • Brand
      • Honeywell
    • For Use With
      • IP-852 Devices volt
    • Regulatory Approvals
      • CEA-709; CEA-852; ISO/IEC 14908-1 s Watt
    • Communications Protocol
      • Ethernet (100Base-T); LonMark IP-852; HTTP; FTP
    • Overall Depth : 60 Millimeter-PRD
    • Supply Voltage : 12-35
    • Overall Width : 159 Millimeter-PRD
    • Overall Height : 100 Millimeter-PRD
    • Brand : Honeywell
    • For Use With : IP-852 Devices volt
    • Regulatory Approvals : CEA-709; CEA-852; ISO/IEC 14908-1 s Watt
    • Communications Protocol : Ethernet (100Base-T); LonMark IP-852; HTTP; FTP