/content/hbtbt/ae/en/search-results.html

    Routers

    PC-803 Protocol Converter

    PC-803 Protocol Converters are RF-Ethernet Protocol Converters typically installed in the guestroom or in other locations in proximity to the guestroom and again is used to bridge wired Ethernet to the room-level RF network.

    Overview

    PC-803 Protocol Converters are RF-Ethernet Protocol Converters typically installed in the guestroom or in other locations in proximity to the guestroom and again is used to bridge wired Ethernet to the room-level RF network.

    Features & Benefits:
    • 10MBit Ethernet
    • Supports PoE
    • 128 bit AES encryption
    • Typical indoor RF range up to 100ft
    Specifications

    Others

    • Maximum Outside Transmission Distance
      • 100 foot
    • Maximum Inside Transmission Distance
      • 100 foot
    • Communications Protocol
      • 802.15.4
    • Brand
      • Honeywell Hospitality

    Others

    • Maximum Outside Transmission Distance
      • 100 foot
    • Maximum Inside Transmission Distance
      • 100 foot
    • Communications Protocol
      • 802.15.4
    • Brand
      • Honeywell Hospitality
    • Maximum Outside Transmission Distance : 100 foot
    • Maximum Inside Transmission Distance : 100 foot
    • Communications Protocol : 802.15.4
    • Brand : Honeywell Hospitality
    Product Number
    Part Number
    Description
    Add to list
    01-9437.P12.RF0.A0
    Protocol Converter, PC-803, SMPS Power, DIN Rail Housing, 0dbB Radio, No Power Supply
    01-9437.P12.RF0.B0
    Protocol Converter, PC-803, SMPS PoE Power, External Housing, 0dB Radio, No Power Supply
    01-9437.POE.RF0.A0
    Protocol Converter, PC-803, PoE Power, DIN Rail Housing, 0dbB Radio
    01-9437.POE.RF0.B0
    Protocol Converter, PC-803, PoE Power, External Housing, 0dB Radio