/content/hbtbt/ae/en/search-results.html

    Transceivers

    AZW-5000 Wireless Transceiver

    The Alerton® AZW-5000 Wireless Transceiver provides the wireless extension of a BACnet network using mesh networking topology to ensure self-healing, reliable communications.

    Overview

    The AZW-5000 Wireless Transceiver offers the ability to locate Alerton VisualLogic controllers (VLCs) up to 200 feet away from the nearest wired or wireless connection point. Three or more AZW-5000s make up a wireless mesh network. Each AZW-5000 Wireless Transceiver on that network supports an MS/TP network with one or more unitary controllers (VLC, VLD, VAV, or MS/TP Microset). Each AZW-5000 also supports up to 50 Alerton Wireless Temperature Sensors (WTS1000 or WTS-1050). As with wired networks, the number of devices on a wireless network must be managed carefully to optimize network traffic.

    Features & Benefits:
    • Flexible
    • Dynamic
    • Reliable
    Certifications:
    • FCC
    • UMC
    • Ul
    Specifications

    Others

    • Brand
      • Alerton
    • Communications Protocol
      • BACnet MS/TP
    • Communication Range
      • 200 foot

    Others

    • Brand
      • Alerton
    • Communications Protocol
      • BACnet MS/TP
    • Communication Range
      • 200 foot
    • Brand : Alerton
    • Communications Protocol : BACnet MS/TP
    • Communication Range : 200 foot
    Product Number
    Part Number
    Description
    Add to list
    AZW-5000
    Wireless Transceiver, BACnet, 24V AC, 5W