/content/hbtbt/ae/en/search-results.html

Transceivers

TXR505.R Remote IR5 Eye5 Transceiver

TXR505.R Remote IR5 Eye5 transceivers are designed for remote usage where the host product cannot be placed in an optimal location for IR communications.

Overview

The INNCOM by Honeywell TXR505.R IR5 transceivers are repackaged TXR505 IR5 transceivers, designed for remote usage where the host product cannot be placed in an optimal location for IR communications. The INNCOM by Honeywell server hosts the INNcontrol 3 Building Management System (BMS) which collects the data from the guestrooms and provides the primary data storage for the controls information. INNCOM by Honeywell provides a various equipment to facilitate the data backhaul over IP (Ethernet), Deep Mesh (RF), and DM485 (RS485) networks.

Features & Benefits:
  • 8ft cable with connector type for X07 & X07/X529
  • 8f.E6D typically used with digital thermostats
  • Used for IR communications
  • Controls information
Specifications

Others

  • Brand
    • Honeywell Hospitality

Others

  • Brand
    • Honeywell Hospitality
  • Brand : Honeywell Hospitality