/content/hbtbt/ae/en/search-results.html

    Translators

    Gateway

    Discontinued

    Gateway is the translator between the radio network and the loop based Fire Detection system that can handle up to 32 wireless devices

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The gateway represents an interface between the wired and the radio installation. Energy is supplied from the ring cable and communication to the fire alarm control panel is bidirectional. The gateway can communicate with either a maximum of 32 automatic radio fire detectors or 10 manual fire detectors from the AGILE MESH radio system.

    Features & Benefits:
    • Variable connection paths
    • Cascaded connections
    • Compensation of constructive interference
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER