Translators
M200G-RF Agile Gateway
The M200G-RF is an advanced loop-powered gateway RF device designed for use with addressable intelligent fire systems that use a compatible proprietary communication protocol for monitoring and control.
The M200G-RF is an advanced loop-powered gateway RF device designed for use with addressable intelligent fire systems that use a compatible proprietary communication protocol for monitoring and control. The gateway contains a wireless transceiver that enables bidirectional RF communication between System Sensor radio fire detection and signalling devices and the CIE controlling the fire alarm system. Compatible with DXc panels and requires a B501AP base.
Features & Benefits:- Wireless mesh network bidirectional communication technology
- Two communication paths to each wireless device
- 18RF channels at 868MHz
- Up to 400m free air communication range
- Average 5 year battery service life
Others
- Brand
- System Sensor
- Band 1 Channels
- 18
- Band 1 Frequency
- 870 MHz megahertz
Others
- Brand
- System Sensor
- Band 1 Channels
- 18
- Band 1 Frequency
- 870 MHz megahertz
- Brand : System Sensor
- Band 1 Channels : 18
- Band 1 Frequency : 870 MHz megahertz