/content/hbtbt/ae/en/search-results.html

    Transmitter Modules

    APEX Transmitter and Sensor Kit

    Honeywell APEX Transmitter and Sensor Kit takes all the best elements of gas detection design and combines them into one unit.

    Overview

    The Honeywell APEX Transmitter and Sensor Kit takes all the best elements of gas detection design and combines them into one unit. Apex provides the highest performance, installation flexibility, a wide range of accessories and a choice of communication outputs. It has a large backlit LCD display, simple 4 button operation, 3 fully configurable relay outputs and selectable sink, source or isolated 4-20mA signal. The Apex Sensor can be mounted directly on the transmitter or remotely up to 100 m away. 3 wire sink or source or 4 wire isolated 4-20mA wiring. A1, A2 and fault relays. Optional digital outputs. 2 x M25 or 2 x 3/4in. NPT cable or conduit entries.

    Features & Benefits:
    • Sensor can be remotely mounted up to 100m from the transmitter
    • On board, relays allow for local audible/visual alarms
    • Strong integral 316 STST mounting bracket
    • Large easy access cable entries
    • Easy access terminal blocks
    • Wide range of accessories
    • Easy to maintain
    • Intuitive menu operating system
    • Clear on screen instructions guide user
    • Simple for button operation
    • Multiple language options
    • Transmitter recognizes new sensor cartridges
    • Easy to change gas types
    • Large clear backlit graphical LCD
    Certifications:
    • ATEX Certified